/content/hbtbt/ae/en/search-results.html

Cards

OmniClass™ OKP2N PVC Card

OmniClass™ OKP2N laminated PVC cards are designed to work with the OmniClass readers. They are built on 13.56 MHz technology, RFID-based, and provide excellent contactless sensing range of up to 4.5 inches.

Overview

OmniClass™ OKP2N laminated PVC cards are designed to work with the OmniClass readers. They are built on 13.56 MHz technology, RFID-based, and provide excellent contactless sensing range of up to 4.5 inches. Cards can be printed on both sides using a dye-sublimation or thermal transfer card printer. They can also be slot-punched on the short side for vertical orientation (portrait).

OmniClass cards are stocked in popular configurations. Special orders can be placed when the user needs to choose site code and card numbers. Custom card orders are also available. Honeywell can help create a custom credential that meets your aesthetic and anti-counterfeiting needs. Anti-counterfeiting options include UV fluorescent inks, holograms, and corporate logos.

Specifications

Others

  • Brand
    • Honeywell Security
  • Outer Material
    • PVC

Others

  • Brand
    • Honeywell Security
  • Outer Material
    • PVC
  • Brand : Honeywell Security
  • Outer Material : PVC
Others
Name
Description
File Size
Date
Size
OmniClass Series Readers Data Sheet
application/pdf 125.01 KB
5/14/2023
125.01 KB
GOST_R_Honeywell_Access_2013
application/pdf 3.38 MB
5/14/2023
3.38 MB
Sales Sheet
Name
Description
File Size
Date
Size
Guide de s?lectio Solution de contr?le d'acc?s
application/pdf 2.65 MB
2/3/2022
2.65 MB
Prsentation Gamme de Produits Scurit
application/pdf 3.46 MB
2/3/2022
3.46 MB
Scheda tecnica OmniClass 2.0
application/pdf 61.63 KB
2/3/2022
61.63 KB
Brochure
Name
Description
File Size
Date
Size
OmniClass Top Ten
application/pdf 87.07 KB
5/11/2023
87.07 KB
OmniClass Top Ten
application/pdf 87.07 KB
5/11/2023
87.07 KB
Data Sheet
Name
Description
File Size
Date
Size
Hoja tcnica OmniClass
application/pdf 133.81 KB
5/14/2023
133.81 KB
OmniClass™ 2.0 datasheet
application/pdf 231.22 KB
5/14/2023
231.22 KB
OmniClass Series Readers Data sheet
application/pdf 125.1 KB
5/14/2023
125.1 KB
OmniClass Credentials Data Sheet
application/pdf 67.11 KB
5/14/2023
67.11 KB
OmniClass 2.0 Contactless Smart Card Readers
application/pdf 139.15 KB
5/14/2023
139.15 KB
OmniClass 2.0 Data sheet
application/pdf 176.97 KB
3/9/2023
176.97 KB
iClass Biometric Reader
application/pdf 56.88 KB
5/14/2023
56.88 KB
OmniClass 2.0 Data sheet
application/pdf 176.97 KB
5/14/2023
176.97 KB
Catalog
Name
Description
File Size
Date
Size
Catalogue 2006 - 2007
application/pdf 5.11 MB
5/11/2023
5.11 MB
Toegangscontrole Systemen Product Catalogus 2006 - 2007
application/pdf 6.54 MB
5/11/2023
6.54 MB
Name
Description
File Size
Date
Size
OmniClass Top Ten
87.07 KB
5/11/2023
87.07 KB
OmniClass Series Readers Data Sheet
125.01 KB
5/14/2023
125.01 KB
Catalogue 2006 - 2007
5.11 MB
5/11/2023
5.11 MB
OmniClass Top Ten
87.07 KB
5/11/2023
87.07 KB
Hoja tcnica OmniClass
133.81 KB
5/14/2023
133.81 KB
Guide de s?lectio Solution de contr?le d'acc?s
2.65 MB
2/3/2022
2.65 MB
OmniClass™ 2.0 datasheet
231.22 KB
5/14/2023
231.22 KB
OmniClass Series Readers Data sheet
125.1 KB
5/14/2023
125.1 KB
OmniClass Credentials Data Sheet
67.11 KB
5/14/2023
67.11 KB
OmniClass 2.0 Contactless Smart Card Readers
139.15 KB
5/14/2023
139.15 KB
OmniClass 2.0 Data sheet
176.97 KB
3/9/2023
176.97 KB
iClass Biometric Reader
56.88 KB
5/14/2023
56.88 KB
OmniClass 2.0 Data sheet
176.97 KB
5/14/2023
176.97 KB
Prsentation Gamme de Produits Scurit
3.46 MB
2/3/2022
3.46 MB
GOST_R_Honeywell_Access_2013
3.38 MB
5/14/2023
3.38 MB
Toegangscontrole Systemen Product Catalogus 2006 - 2007
6.54 MB
5/11/2023
6.54 MB
Scheda tecnica OmniClass 2.0
61.63 KB
2/3/2022
61.63 KB
Name
Description
File Size
Date
Size
OmniClass Series Readers Data Sheet
125.01 KB
5/14/2023
GOST_R_Honeywell_Access_2013
3.38 MB
5/14/2023
Guide de s?lectio Solution de contr?le d'acc?s
2.65 MB
2/3/2022
Prsentation Gamme de Produits Scurit
3.46 MB
2/3/2022
Scheda tecnica OmniClass 2.0
61.63 KB
2/3/2022
OmniClass Top Ten
87.07 KB
5/11/2023
OmniClass Top Ten
87.07 KB
5/11/2023
Hoja tcnica OmniClass
133.81 KB
5/14/2023
OmniClass™ 2.0 datasheet
231.22 KB
5/14/2023
OmniClass Series Readers Data sheet
125.1 KB
5/14/2023
OmniClass Credentials Data Sheet
67.11 KB
5/14/2023
OmniClass 2.0 Contactless Smart Card Readers
139.15 KB
5/14/2023
OmniClass 2.0 Data sheet
176.97 KB
3/9/2023
iClass Biometric Reader
56.88 KB
5/14/2023
OmniClass 2.0 Data sheet
176.97 KB
5/14/2023
Catalogue 2006 - 2007
5.11 MB
5/11/2023
Toegangscontrole Systemen Product Catalogus 2006 - 2007
6.54 MB
5/11/2023
Product Number
SKUs
Image
SKU
Description
alt
OKP2N26
PVC Card, 26 -Bit, 16K16
alt
OKP2N34
PVC Card, 34-Bit, 16K
Image
SKU
Description
alt
OKP2N26
PVC Card, 26 -Bit, 16K16
alt
OKP2N34
PVC Card, 34-Bit, 16K