cards
QuadraKey™ Card
QuadraKey™ Multiple Technology ISO Compliant Card QuadraKey™ allows facilities to integrate multiple applications in one ISO compliant card.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Proximity access control technology is convenience, dependability, enhanced security, low maintenance, and high end-user acceptance proximity has become the most desired access control technology available. Honeywell’s latest innovations in access control technology include: multiple-technology ISO-compliant cards, low-cost proximity badges, and long-range proximity cards. Each card provides the convenience of hands-free access, while acting as a key to a secure and dependable access control system.
QuadraKey™ supports proximity, magnetic stripe, photo ID with colour imaging on both sides, bar code, and smart chip insertion in a package that has the same dimensions as a credit card.
Designed for use with the award-winning DigiReader™ Series Digital Proximity Readers, Honeywell’s digital cards provide some of the longest read ranges available for passive proximity cards. The cards are powered by the reader; they require neither batteries nor maintenance. Sturdy, world-class construction, advanced technology and unique numbers for each card make them virtually impossible to counterfeit.
Features & Benefits:- Advanced digital proximity technology from the company that invented proximity access control
- “No-hands” access provides ultimate convenience for cardholders
- Cards can be read through wallet or purse
- Support for multiple technologies enhances security and flexibility
- Compact size easy to transport
- Choose the card that best suits the needs of specific applications - QuadraKey™ multiple-technology ISO-compliant card
- Passive proximity technology requires no batteries and helps assure each card will provide years of service with no maintenance
- Meets or exceeds the most demanding RF signal regulations
- Virtually impossible to counterfeit or duplicate
- Easy customization of individual cards by user or by authorized Honeywell Dealer
- Makes access more convenient withhout compromising security