/content/hbtbt/ae/en/search-results.html

    Mobile Credentials

    Intrusion Credential

    Discontinued

    Honeywell Security The Galaxy® Dimension series is a Intruder Warning Alarm System. It's security systems is a fully integrated intrusion and door control security solution for mid to large commercial security installations.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Honeywell Security The Galaxy® Dimension series is a Intruder Warning Alarm System. It's security systems is a fully integrated intrusion and door control security solution for mid to large commercial security installations. It offers your customers a user-friendly system in a cost-effective and fully compliant Security Grade 3 package. With innovative wireless capability and user-friendly remote management options, the series provides high quality, reliable security solutions, with the flexibility to meet the needs of every commercial and industrial application. The Galaxy® Dimension series of security systems is a fully integrated intrusion and door control security solution for mid to large commercial security installations. It offers your customers a user-friendly system in a cost-effective and fully compliant Security Grade 3 package. With innovative wireless capability and user-friendly remote management options, the series provides high quality, reliable security solutions, with the flexibility to meet the needs of every commercial and industrial application. Galaxy Dimension combines the best intrusion features with advanced access control functions in a single, integrated system. Installing and programming a full security system becomes easier, quicker and more efficient. With only one system to install and maintain, one point of contact for Technical Support and one training session for the complete system, there are savings in both time and money. A combined intrusion and access control system offers the end user a system which retains maximum convenience whilst maintaining the highest level of security at all times. The Galaxy Door Control Module (DCM) enables the flexible access control facilities to be exploited. Each DCM provides fully integrated security for up to two doors. The integrated design lets installers plan a system more easily. First decide which separate areas (Groups) need to be protected. Then just assign the doors, detectors and user templates to each area as required. The system does the rest. Simple!

    Features & Benefits:
    • Up to 520 zones
    • Up to 64 doors controlled
    • Protecting up to 32 groups
    • Up to 1000 users
    • Up to 67 weekly schedules available
    • Up to 32 yearly holiday schedules
    • Door access controlled by access templates and group set status
    • Areas behind a door can be unset automatically via card reader
    • Users can be managed automatically and remotely in up to 5 Galaxy panels with WIN-PAK for Galaxy Features
    • Events can be identified instantly using realistic floorplans with WIN-PAK for Galaxy
    • Access event log with 1000 events recorded in panel (separate intruder log)
    • GPRS, Ethernet, PSTN, USB communications options
    • Groups can be set via door control readers
    • Evacuation control will allow doors to unlock in the event of fire
    • Up to 32 audio verification channels
    • Multi-language interface
    • GX remote control Mobile App for remote management of up to 20 sites from a single smart device
    • The Galaxy Dimension range has been independently tested and is compliant to EN50131-3:2009, EN50131-6:2008, PD6662:2010
    • Compatible with all wiegand readers
    • Up to 8 wireless interface modules (RF portals)
    • Up to 192 wireless zones
    • Up to 100 key fobs
    • Full bi-directional agile routing (patented technology)
    • Full range of wired and wireless intrusion and environmental detectors
    Certifications:
    • EN50131-1
    • CE
    • ULC