/content/hbtbt/ae/en/search-results.html

Door Holders

Magnet Door Holder Floor Mounted 24V DC

The close fire doors in an emergency and prevent the spread of fire and smoke. Fitted with an integral manual release button, allowing the door to be closed without operating the fire alarm. Supplied with a door mounting keeper plate.

Overview

The close fire doors in an emergency and prevent the spread of fire and smoke. Fitted with an integral manual release button, allowing the door to be closed without operating the fire alarm. Supplied with a door mounting keeper plate. Each door retainer is fitted with a spring loaded release pin mounted centrally within the electromagnet. On power off, the release pin then pushes the door away from the electromagnet. This overcomes any residual magnetism ensuring correct operation. The D.C. unit is fitted with a suppression diode and protection against reverse polarity such that it may be operated from a reverse polarity monitored circuit. The low profile, flame retardant ABS housing results in an attractive and robust design and contains a push button for quick, easy release of the door.

Features & Benefits:
  • Low profile design
  • 200N holding force
  • Easy cable entry & exit
  • A.C. or D.C. options
  • Push button release/test
  • Floor mounting bracket available
  • Anti-residual magnetism feature
  • D.C. version polorised and suppressed
Certifications:
  • EN1155:1997 (CPD Approved)
Specifications

Others

  • Mounting Depth
    • 96 millimetre
  • Holding Force
    • 200 newton
  • Mounting Width
    • 110 millimetre
  • Brand
    • NOTIFIER
  • Door Style
    • Electromagnetic Door
  • Surface Finish
    • White Painted (Housing)
    • Zinc Plated Magnet
  • Surface Material
    • ABS Plastic

Others

  • Mounting Depth
    • 96 millimetre
  • Holding Force
    • 200 newton
  • Mounting Width
    • 110 millimetre
  • Brand
    • NOTIFIER
  • Door Style
    • Electromagnetic Door
  • Surface Finish
    • White Painted (Housing)
    • Zinc Plated Magnet
  • Surface Material
    • ABS Plastic
  • Mounting Depth : 96 millimetre
  • Holding Force : 200 newton
  • Mounting Width : 110 millimetre
  • Brand : NOTIFIER
  • Door Style : Electromagnetic Door
  • Surface Finish : White Painted (Housing)|Zinc Plated Magnet
  • Surface Material : ABS Plastic
Others
Name
Description
File Size
Date
Size
Electromagnetic Door Holders Data Sheet
application/pdf 553.01 KB
553.01 KB
Data Sheet
Name
Description
File Size
Date
Size
Transformer Rectifier Power Supply 24v Datasheet
application/pdf 107.35 KB
5/14/2023
107.35 KB
Door Holders Datasheet
application/pdf 108.91 KB
5/14/2023
108.91 KB
Name
Description
File Size
Date
Size
Transformer Rectifier Power Supply 24v Datasheet
107.35 KB
5/14/2023
107.35 KB
Electromagnetic Door Holders Data Sheet
553.01 KB
553.01 KB
Door Holders Datasheet
108.91 KB
5/14/2023
108.91 KB
Name
Description
File Size
Date
Size
Electromagnetic Door Holders Data Sheet
553.01 KB
Transformer Rectifier Power Supply 24v Datasheet
107.35 KB
5/14/2023
Door Holders Datasheet
108.91 KB
5/14/2023
Product Number
Image
SKU
Description
alt
04390-41
Magnet Door Holder Floor Mounted: White Painted Housing: Zinc Plated Magnet: 0 to +35C : 24V DC 45 Ma: 200N
Image
SKU
Description
alt
04390-41
Magnet Door Holder Floor Mounted: White Painted Housing: Zinc Plated Magnet: 0 to +35C : 24V DC 45 Ma: 200N