/content/hbtbt/ae/en/search-results.html

    Release Switches

    Touchless REX Button

    Contactless Door Egress Device

    Overview

    Honey well's REX-series contactless

    door exit device is equipped with the

    capacitance proximity technology that

    contains backlight and built-in buzzer

    to provide visual and audible alerts. The

    touch-free technology is chosen because it

    helps to avoid the spread of communicable

    infection and this product is ideal for many

    applications such as food preparation,

    clean rooms, laboratories and hospitals

    where the user wishes to release a door

    without physically touching a button.

    Features & Benefits:
    • Touchless Technology - capacitance
    • proximity technology to replace
    • infra-red technology that saves the
    • device from environmental factors'
    • influence.
    • System Expansion - it provides a dry
    • contact output to interface with any
    • access control controller.
    • Visual and Audible Alerts - the
    • backlight's color will be switched
    • from blue to green with a beep sound
    • when the device is triggered.
    • Operation Resilience - it provides
    • mechanical override in case of power
    • failure or other malfunction.
    • Programmable Dip Switch - With a
    • dip-switch to adjust the sensitivity
    • levels for different installation
    • requirements.
    Certifications:
    • FCC, CE