/content/hbtbt/ae/en/search-results.html

    Lobby Kiosks & Touch Screens

    Galaxy Control Panel

    Galaxy Dimension GD-264 control panel is a complete security solution, detecting intrusion and providing door control for mid to large installations.

    Overview

    Galaxy Dimension GD-264 control panel is a complete security solution, detecting intrusion and providing door control for mid to large installations. It has a PSTN Dialler and can be wired, wireless or both.

    Features & Benefits:
    • Users can be managed automatically and remotely in up to 5 Galaxy panels with WIN-PAK for Galaxy
    • Events can be identified instantly using realistic floorplans with WIN-PAK for Galaxy
    • Up to 67 weekly schedules available
    • Up to 32 yearly holiday schedules
    • Door access controlled by access templates and group set status
    • Areas behind a door can be unset automatically via card reader
    • Access event log with 1000 events recorded in panel (separate intruder log)
    • GPRS, Ethernet, PSTN, USB communications options
    • Groups can be set via door control readers
    • Evacuation control will allow doors to unlock in the event of fire
    • Up to 32 audio verification channels
    Certifications:
    • EN50131-3:2009
    • EN50131-6:2008
    • PD6662:2010
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security