/content/hbtbt/ae/en/search-results.html

    card readers

    BlueDiamond Series Multi-Tech Readers

    Versatile, mobile-enabled access control readers which are non-proprietary, access control platform agnostic, and support standard output protocols including Wiegand, OSDP, OSDP V2 and SF/2F.

    Overview

    Honeywell BlueDiamond™ multi-technology readers are among the most versatile access control readers on the market, work seamlessly with existing infrastructure and leverage open credentialing standards for a next-genration access control experience. The readers are non-proprietary, access control platform agnostic and support the standard output protocols including Wiegand, OSDP™, OSDP V2., and Supervised F/2F (SF/2F).

    The BlueDiamond Series multi-tech readers provide simultaneous support for a wide range of smart cards – including HID® iCLASS®, MIFARE® and DESFire® EV1 and EV2 (in addition to support for standard proximity cards) and can be migrated to NFC and BLE mobile credentials - providing a seamless migration path from less secure card technologies to a more secure, open standard with DESFire EV2 and BlueDiamond mobile credentials.

    Features & Benefits:
    • Mobile enabled: Supports BlueDiamond mobile credentials via Bluetooth®
    • 125kHz Proximity Card Support: Supports HID Proximity, AWID Proximity and CASI/GE Security ProxLite
    • 13.56MHz Smart Card Support: Supports MIFARE DESFire EV1/EV2, MIFARE Classic (ISO 14443), Vicinity Card (ISO 15639), HID iCLASS
    • Seamless upgrade: Mobile-ready readers can be upgraded with license to use mobile credentials
    • Cybersecure: Wiegand, SF/2F or OSDP protocol support
    • OSDP File Transfer: Load firmware updates, custom keys or configuraiton changes with OSDP file transfer
    • Leading Design: Slim, sleek profile design with fignerprint-resistant black textured finish
    • Tamper Proof: Readers include an optical tamper switch
    Certifications:
    • FCC Part 15
    • UL:294
    • CE Marked
    • RoHS
    • WEEE