/content/hbtbt/ae/en/search-results.html

    Card Readers

    iCLASS SE® Reader (LR reader)

    Discontinued

    iCLASS SE® Readers are highly adaptable and secure high frequency access control solution with more powerful, more versatile, and most importantly, offer enhanced security through encryption and mutual authentication

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    iCLASS SE® Readers provides layered security beyond the card media for added protection to identity data using SIOs and interoperable with a growing range of technologies and form factors including mobile devices utilizing Seos®. HID Global’s iCLASS SE® platform goes beyond the traditional smart card model to offer a secure, standards-based and flexible platform that has become the new benchmark for highly adaptable, interoperable and secure access control solutions.

    As part of HID Global’s iCLASS SE platform for advanced security, the readers utilize state-of the-art authentication through the platform’s Secure Identity Object (SIO) data model for trusted and secure communication between the card and reader to prevent unauthorized access. The iCLASS SE reader line is built on the Security Industry Association. Additionally, iCLASS SE readers support mobile devices utilizing Seos, enabling a new class of portable identity credentials that can be securely provisioned and safely embedded into both fixed and mobile devices

    Features & Benefits:
    • Multi-Layered Security – Ensures data authenticity and privacy through the multi-layered security of HID’s SIO
    • Mobile device support using iCLASS Seos - enabling HID access control
    • Intelligent Power Management (IPM) – Reduces reader power
    • SIO Media Mapping – Simplifies deployment of third-party objects to multiple types of credentials
    Certifications:
    • UL294/cUL
    • FCC Certification
    • IC (Canada)
    • CE (EU)
    • RCM (Australia, New Zealand),
    • SRRC (China)
    • RoHS
    • FIPS201 Transparent FASC-N Reader4
    • MIC (Japan)4