/content/hbtbt/ae/en/search-results.html

    Card Readers

    OmniClass 2.0 Wall Switch Reader

    Discontinued

    OmniClass™ 2.0 wall switch readers are a range of 13.56 MHz contactless secure smart card readers that offer superb reliability, consistent read range, and ease of installation.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    OmniClass™ 2.0 wall switch readers are a range of 13.56 MHz contactless secure smart card readers that offer superb reliability, consistent read range, and ease of installation. They incorporate smart card technology allowing the user to support biometric profiles and multiple applications on each card simultaneously. OmniClass 2.0 wall switch readers can retrofit any Wiegand output reader, including standard HID® or Honeywell proximity readers. Smart card technology is ideally suited for access control, logical (PC) access, storage of biometric templates, parking, secure IDs with embedded tamper-proof digital photos, ePurse, and many other applications requiring secure and reliable read/write cards.

    Features & Benefits:
    • Allows OmniClass 2.0 to read most ISO standard smart card
    • Custom MIFARE® Classic and MIFARE DESFire® EV1 optionally available
    • Encrypted data exchange available between card and reader and between reader and host reduces the risk of compromised data and duplicated cards
    • ADA compliant, built-in audible beeper
    • Host LED control (programmable)
    • Control cards (optional) can be used to manage security keys and change the operating characteristics of the reader
    • Hidden mounting screws deter vandalism
    • Potted for superior weather resistance
    • Wiegand output
    Certifications:
    • OM40BHOND/OM40BHONCS:
    • UL294/cUL (US) OM40BHOND:
    • FCC Certification (US)
    • IC (Canada)
    • CE (EU)
    • C-Tick (Australia, New Zealand)
    • SRRC (China)
    • KC (Korea)
    • NCC (Taiwan)
    • iDA (Singapore) OM40BHONCS:
    • RoHS