/content/hbtbt/ae/en/search-results.html

    System Agreements & Upgrades

    Pro-Watch Secondary Fire Interface

    The Pro-Watch® Notifier Secondary Fire Interface enables security groups to secondarily monitor Notifier fire events and point status information from a Pro-Watch equipped central command and control location.

    Overview

    The Pro-Watch® Notifier Secondary Fire Interface enables security groups to secondarily monitor Notifier fire events and point status information from a Pro-Watch equipped central command and control location. Today’s command and control centers play an integral role in ensuring that an organization’s corporate security strategy includes a holistic view of the health of its security management system. Honeywell’s Pro-Watch Notifier Secondary Fire Interface helps users monitor multiple systems in geographically diverse locations from a central site.

    The interface is offered as an application module for Pro-Watch 3.7 Corporate Edition systems. The application module leverages the Notifier BACnet® IP gateway2 (BACnet-GW-3) to provide secondary fire reporting from Notifier panels over standard IT and building automation networks. The module is offered with 500 fire points and can be expanded to 2,000 fire points in increments of 250. The Pro-Watch Notifier Secondary Fire Interface is ideal for customers who centrally monitor multiple systems with geographically diverse sites. Leveraging the Pro-Watch alarm and video manager, security professionals can implement standardized response procedures across systems.

    Features & Benefits:
    • Supports Pro-Watch standard and advanced reporting modules
    • Leverages existing building automation infrastructure using open standards (BACnet®)
    • Wizards reduce time required for installation, configuration and setup
    • Robust security model with customer operator level ensures outstanding performance
    Certifications:
    • Microsoft Gold Certified Partner