/content/hbtbt/ae/en/search-results.html

    Additional BMS Products

    Setra CTC Series Split Core Current Transducers

    CTC Series Split Core Current Transducers combine accurate magnetic current sensing with signal conditioning electronics.

    Overview

    CTC Series Split Core Current Transducers combine accurate magnetic current sensing with signal conditioning electronics. They are available in either 24 VDC loop power or self-powered, which means they are easy to install and put into operation. Their self- gripping, compact split core design makes it easy to retrofit into existing equipment.

    Each unit has a three position slide switch to select the most suit- able range for the application. The 0 to 5V and 4 to 20 mA output units have 30/60/120 Amp sensing ranges. The 0 to 10 V output units have a 20/100/150 Amp sensing range.