/content/hbtbt/ae/en/search-results.html

    Additional BMS Products

    Setra Room Monitor

    Setra FLEX is Setra's most advanced room monitor and controller. Ensure your critical spaces stay compliant.

    Overview

    Setra FLEX™ provides a flexible room environmental control and monitoring solution in a simple-to-use package. An attractive flush mount face plate is complemented by an intuitive graphical display to meet any architectural requirement.

    The unit supports 3 rooms, monitoring up to 6 parameters for each room. These optional additional parameters can include humidity, temperature, occupancy, particle count, door status, air velocity, and many more environmental factors. An optional differential pressure sensor can be either factory-installed in the unit or ordered separately and installed above the ceiling. Integration with building automation systems is made easy through either BACnet/IP or BACnet MS/TP network protocols.

    A modular hardware design enables FLEX to fit in various wall thickness found around the globe. For applications which require the monitor to fit in wall depths less than 50mm, FLEX can be ordered with an external pressure sensor. When mounting in a three gang electrical box, FLEX can be ordered with an integrated on-board sensor. Sufficient on-board I/O provides connectivity for most common equipment and sensor applications. A high accuracy of 0.25% differential pressure transducer is used in all pressure sensing options. A projected capacitive touch screen provides swipe functionality and allowed for use with medical gloves. The face plate is attached to the unit body, enabling both tamper resistant operation and easy opening for pressure calibration.