/content/hbtbt/ae/en/search-results.html

    Electronic Air Cleaners

    Electronic air cleaner F300

    Electronic air cleaner F300 F60, duct mount/modular air conditioning unit

    Overview

    Electrostatic air cleaner can be installed in heating, cooling or ventilation systems

    to effectively remove suspending particles in the air for cleaner air that is benefitial for your health.

    Granule

    Features & Benefits:
    • Air volume up to 1000CFM (1700m3
    • /h) and 2000CFM (3400m3
    • h).
    • The solid-state power supply is automatically adjustable and can maintain efficient power supply over a wide range of dirt loads in the static dust collection unit.
    • The indicator light can accurately display the device’s operating status.
    • Can be connected to a building management system to control device operation.
    • The electro magnetic relay stops in case of device failure.
    • Electrogalvanized steel enclosure provides effective rust protection.
    • The front prefilter is designed to effectively filter out large particulate of contaminants and reduce contamination in the electrostatic dust collection unit.