/content/hbtbt/ae/en/search-results.html

    Replacement Filters & Lamps

    Ultraviolet Lamp

    Ultraviolet Lamps offers one of the simplest and most effective ways to improve indoor air quality, offering an ultraviolet treatment system to remove live particles from the air

    Overview

    Ultraviolet Lamps applies UV technology to remove and eliminate airborne contaminants. This UV system can also work with Honeywell Electronic Air Cleaner to provide cleaner air for a better work environment. You are likely to spend 90% of your time indoors, and studies have shown that indoor air is often more polluted than outdoor air. All the air is likely affecting your physical and mental health. Mold thrives in cool, damp conditions, like the cooling coil of an AHU. Bacteria can thrive in a variety of conditions, and like mold, they can easily spread throughout your indoor environment through your heating and cooling system.

    Features & Benefits:
    • The system is designed to be installed in the UMA's air return or in the return duct
    • Available in 2 different sizes to fit F58G (2,000 CFM's) and F58H (1,000 CFM's)
    • Factory assembled out of the box, plug & play type
    • GI Framework and Support
    • Designed to withstand an air speed of 2.4 m / s
    • Custom designed to fit the Honeywell F58G / H electronic air filter