/content/hbtbt/ae/en/search-results.html

    Power Supplies

    PS24 Adjustable External Power Supply

    PS24 Adjustable External Power Supply has low voltage power supplies will accept a 24 VAC input voltage from a Class 2 transformer and convert it into an adjustable 1.

    Overview

    PS24 Adjustable External Power Supply contain on board potentiometer which is available to allow for adjustment of set voltage to any voltage from 1.5 to 26 V DC. The standard unit is shipped in a standard snap track mounting con figuration to allow for easy mounting inside of electrical panel or piece of equipment. An external transformer may not be required if the relay and PS24 power supply is mounted within the same control panel.

    Features & Benefits:
    • Half-Wave (Default) or Full Wave (Jumper Selectable) rectification
    • Overload protection of Internal Current Limiting Thermal Protection
    • Red LED Indicates power on status
    • Humidity range is 5 to 95%, non-condensing
    • Screw Terminal Blocks and wire size is 14 (1.31 mm2) to 22 AWG (0.129 mm2)
    Certifications:
    • CE
    • RoHS2
    • WEEE
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list