/content/hbtbt/ae/en/search-results.html

    Transformers

    CRT Transformer 400VA

    The CRT transformers are suitable for cabinet wall mounting and are designed for use with Excel 5000 and Excel Web components.

    Overview

    The CRT transformers are suitable for cabinet wall mounting and are designed for use with Excel 5000 and Excel Web components. It comes with two galvanically separated windings each 24Vac for the separate supply of DDC automation station and field devices (actuators).

    Features & Benefits:
    • Separate inputs for 220V and 230V mains power supply
    • Fusing for primary or secondary side
    • Available also as double transformer with separate secondary windings
    Certifications:
    • VDE0551
    Others
    Name
    Description
    File Size
    Date
    Size
    CRT2, CRT6, CRT12, CRT6-6, CRT6-12, ETR2 Transformers
    application/pdf 393.92 KB
    5/14/2023
    393.92 KB
    Name
    Description
    File Size
    Date
    Size
    CRT2, CRT6, CRT12, CRT6-6, CRT6-12, ETR2 Transformers
    application/pdf 393.92 KB
    5/14/2023
    393.92 KB
    Name
    Description
    File Size
    Date
    Size
    CRT2, CRT6, CRT12, CRT6-6, CRT6-12, ETR2 Transformers
    393.92 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    CRT6-12
    Transformer, 2 secondary windings, Air Cooled, 230VAC Input, 24VAC Output, 6A + 12A Output Current
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-crt6-12
    CRT6-12
    Transformer, 2 secondary windings, Air Cooled, 230VAC Input, 24VAC Output, 6A + 12A Output Current
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-crt6-12