/content/hbtbt/ae/en/search-results.html

    Transformers

    CRT2 Transformer

    The CRT transformers are suitable for cabinet wall mounting and are designed for use with Excel 5000 and Excel Web components.

    Overview

    The CRT transformers are suitable for cabinet wall mounting and are designed for use with Excel 5000 and Excel Web components.

    Features & Benefits:
    • Cabinet wall mounting
    • Separate inputs for 220 V~ and 230 V~ mains power supply
    • Fusing for primary or secondary side
    • Available also as double transformer with separate secondary windings
    Others
    Name
    Description
    File Size
    Date
    Size
    CRT2, CRT6, CRT12, CRT6-6, CRT6-12, ETR2 Transformers
    application/pdf 393.92 KB
    5/14/2023
    393.92 KB
    TRANSFORMATOREN
    application/pdf 135.83 KB
    5/14/2023
    135.83 KB
    Name
    Description
    File Size
    Date
    Size
    CRT2, CRT6, CRT12, CRT6-6, CRT6-12, ETR2 Transformers
    application/pdf 393.92 KB
    5/14/2023
    393.92 KB
    TRANSFORMATOREN
    application/pdf 135.83 KB
    5/14/2023
    135.83 KB
    Name
    Description
    File Size
    Date
    Size
    CRT2, CRT6, CRT12, CRT6-6, CRT6-12, ETR2 Transformers
    393.92 KB
    5/14/2023
    TRANSFORMATOREN
    135.83 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    CRT2
    CRT Transformer, 220V, Screw Terminals 4 mm2, IP00, AN, 0.27A, 48VA
    CRT2
    CRT Transformer, 220V, Screw Terminals 4 mm2, IP00, AN, 0.27A, 48VA