/content/hbtbt/ae/en/search-results.html

Remote Room Controllers

PG5 Programmable Room Controllers

The PG5 freely programmable S-Bus/Modbus room controllers offers a high level of flexibility for scalable HVAC, lighting and shading solutions, allowing individual applications to be created.

Overview
The freely programmable PCD7.LRxx-P5 room controller offers a high level of flexibility for scalable HVAC, lighting and shading solutions, allowing individual applications to be created. The programming is done via the Saia PG5 Controls Suite where the room controller can be teamed with other Saia PCD products and operated together. This means that a single software tool can be used to meet different requirements, from room management to building management, for efficient engineering.

Features & Benefits:
  • 2 × RS-485 interfaces for S-Bus or Modbus communication and option of I/O expansion with E-Line RIO modules
  • Easy integration of Programmable DALI and expansion modules and wall modules which can be used for lighting and shading
  • Battery and maintenance-free wireless EnOcean sensor integration
  • Reliable products with straightforward installation and maintenance processes thanks to removable terminals
  • Thanks to their form factor, they can be installed in an electrical sub-distribution system.
Product Number
Image
SKU
Description
alt
PCD7.LRL2-P5
PG5 Programmable room controller, S-Bus, Modbus, 230 VAC power supply, large housing, RTC, 2 analogue outputs, 4 triac outputs, 4 relays, 1 LED output, 6 universal inputs
alt
PCD7.LRL4-P5
PG5 Programmable room controller, S-Bus, Modbus, 230 VAC power supply, large housing, RTC, 6 analogue outputs, 4 triac outputs, 4 relays, 10 universal inputs
alt
PCD7.LRL5-P5
PG5 Programmable room controller, S-Bus, Modbus, 24 VAC power supply, large housing, RTC, 6 analogue outputs, 4 triac outputs, 4 relays, 10 universal inputs
alt
PCD7.LRS4-P5
PG5 Programmable room controller, S-Bus, Modbus, 230 VAC power supply, small housing, RTC, 4 analogue outputs, 2 triac outputs, 4 relays, 4 universal inputs
alt
PCD7.LRS5-P5
PG5 Programmable room controller, S-Bus, Modbus, 24 VAC power supply, small housing, RTC, 4 analogue outputs, 2 triac outputs, 4 relays, 4 universal inputs
Image
SKU
Description
alt
PCD7.LRL2-P5
PG5 Programmable room controller, S-Bus, Modbus, 230 VAC power supply, large housing, RTC, 2 analogue outputs, 4 triac outputs, 4 relays, 1 LED output, 6 universal inputs
alt
PCD7.LRL4-P5
PG5 Programmable room controller, S-Bus, Modbus, 230 VAC power supply, large housing, RTC, 6 analogue outputs, 4 triac outputs, 4 relays, 10 universal inputs
alt
PCD7.LRL5-P5
PG5 Programmable room controller, S-Bus, Modbus, 24 VAC power supply, large housing, RTC, 6 analogue outputs, 4 triac outputs, 4 relays, 10 universal inputs
alt
PCD7.LRS4-P5
PG5 Programmable room controller, S-Bus, Modbus, 230 VAC power supply, small housing, RTC, 4 analogue outputs, 2 triac outputs, 4 relays, 4 universal inputs
alt
PCD7.LRS5-P5
PG5 Programmable room controller, S-Bus, Modbus, 24 VAC power supply, small housing, RTC, 4 analogue outputs, 2 triac outputs, 4 relays, 4 universal inputs