Please note that the credit card payment service will be unavailable for scheduled maintenance on Saturday, May 30th, 2026, from 12:00 AM to 6:00 AM EST (4:00 AM to 10:00 AM GMT, 5:00 AM to 11:00 AM CET and 9:30 AM to 3:30 PM IST). Thank you for your patience.
    /content/hbtbt/ae/en/search-results.html

    Thermostats

    INNCOM e527, e528 and e529 EMS Thermostats

    Discontinued

    Each e-Series thermostat is a hub for guestroom automation, and can control virtually any HVAC system. They also offer backlit LCDs and flexible options for installation.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until
    The e528 and e529 can be equipped with an on-board radio frequency (RF) transceiver, a passive infrared occupancy sensor (PIR), humidity sensor, outside temperature display, and the unique ecoMODE® green button.  The e527 can be equipped with a passive infrared occupancy sensor (PIR) and humidity sensor.

    Each model can be used as a stand alone thermostat; as an in-room energy management system (EMS); as a hospitality IoT hub; or as part of a networked, property-wide EMS. And you can scale up these capabilities any time, at your own pace.

    When the e-Series built-in motion sensing is combined with door lock (or sensor) integration, Honeywell’s advanced occupancy detection enables a property to optimize EMS energy savings without compromising guest comfort (vs. PIR-only occupancy detection). As part of property-wide EMS, e-Series thermostats can help expand the guestroom HVAC energy management capabilities.

    Features and Benefits
    • Precision DDC temperature control
    • Scalable energy management and occupant detection
    • Optional motion and door-lock sensors
    • RF Wireless Communication
    • Oversized framing plate for use in US applications
    • Customer programmable
    • Line voltage, low voltage, or battery powered options
    • Low installation costs
    • Native integration with INNCOM INNcontrol EMS software
    • Easily integrates with 3rd-party technologies like central electronic-lock systems (CELS)