/content/hbtbt/ae/en/search-results.html

    Thermostats

    MODEVA Series Thermostat

    Discontinued

    The Honeywell INNCOM MODEVA series of thermostats features a capacitive touch interface that’s highly configurable and and easily customized for your application.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Honeywell INNCOM MODEVA series of thermostats features a capacitive touch interface that’s highly configurable and and easily customized for your application. These sleek “screwless” touchpoints are easy to clean, and mount securely via magnets rather than screws for a modern look. We can work with you directly to design a unique interface in any color (RAL / Pantone), and can even create a brand standard for your guestroom controls.

    MODEVA Thermostats are available in US and British gang box sizes and may be customized to match MODEVA switches. The thermostats can also include Privacy and Service buttons for greater guest convenience.

    MODEVA thermostats feature printed circuit-board assemblies (PCBAs) that contain all the necessary components (including logic operations, communications, and user-interface functionality) to operate as a low-voltage controls interface within a thin assembly (8mm), which rests outside of the wall box cavity. The MODEVA thermostat is coupled with an X47 universal relay pack for HVAC control. It communicates by wired S5bus and requires no load assemblies. A PC502 can be added for wireless HVAC control.

    Features & Benefits:
    • Advanced energy management
    • Screwless magnetic mounting system
    • Wired S5bus Communication
    • Optional DND/MUR
    • Customer programmable
    • Fully customizable programmable capacitive touch user interface
    • May be integrated with the INNCOM Room Automation System over the Deep Mesh network with INNcontrol EMS software
    • Illuminated Background LEDs and LCD
    Certifications:
    • FCC Part 15 compliant