/content/hbtbt/ae/en/search-results.html

    Thermostats

    TB3026B BACnet® Thermostat

    Discontinued

    BACnet® fixed function (BACnet FF) thermostats are configurable devices with 19 pre-configured applications for specific and common projects including fan coil, heat pump, and rooftop equipment control.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    BACnet® fixed function (BACnet FF) thermostats are configurable devices with 19 factory pre configured applications for specific and common projects including fan coil, heat pump, and rooftop equipment control. BACnet FF thermostats come in two models; standard and wireless enabled. Each model is a communicating intelligent sensor/controller combination with built-in temperature and humidity sensors that are used to control the pre-loaded applications. They provide a cost-effective solution for occupancy and crowd monitoring in hotel rooms, conference rooms, schools, office buildings and more.

    The large, easy-to-see display and easy-to-use interface allows for the complexity of direct digital control (DDC) in a user-friendly package. BACnet FF thermostats communicate over an MS/TP LAN so each device operates as a fully functioning BACnet controller while easily integrating with the building automation system. These devices are configured using the Niagara Framework® software where a configuration wizard will enable an intuitive setup.

    Features & Benefits:
    • 19 pre-configured applications for a quick, out-of-the-box solution
    • Optional integrated wireless receiver saves wiring time and costs as well as providing more location options
    • Internal temperature and humidity sensors, three universal inputs, six relay outputs, two analog outputs
    • BACnet-compliant on MS/TP LAN at up to 76.8 Kbps with an internal DDC logic loop of 100 Msec
    • A configurable device that is capable of standalone or integrated operation
    • Sleek sophisticated design with touchscreen display with dual setpoints
    Certifications:
    • Listed Underwriters Laboratory for Open Energy Management Equipment (PAZX) under the UL Standard for Safety 916; listing includes both US and Canadian certification.
    • EMC Directive (European CE Mark) EN 60950
    • FCC Part 15, Class B