/content/hbtbt/ae/en/search-results.html

    Web Panels & HMIs

    Room Panels

    PCD® room-panel by Saia Burgess Controls (SBC) is attractively designed and fully programmable, the panels fit beautifully into any room. Saia PCD® Room-Panels are used for operation and control of stand-alone room applications.

    Overview

    PCD® room-panel by Saia Burgess Controls (SBC) is attractively designed and fully programmable, the panels fit beautifully into any room. Saia PCD® Room-Panels are used for operation and control of stand-alone room applications with the integrated logic controller enable users to control the room functions without a head-end station, and therefore the associated delays through long communication channels are avoided.

    Features & Benefits:
    • Fully programmable visualization with the Web Editor 8
    • Fully programmable logic controller for stand-alone room applications
    • Mounting in standard wall boxes
    • Onboard temperature sensor
    • TFT colors with a color depth of 65,000
    • Capacitive touchscreen technology for highly sensitive response
    Certifications:
    • Protection class IP20
    Specifications

    Others

    • Brand
      • Saia Burgess Controls-SBC

    Others

    • Brand
      • Saia Burgess Controls-SBC
    • Brand : Saia Burgess Controls-SBC