/content/hbtbt/ae/en/search-results.html

    Zone & Unitary Controllers

    Alerton Unitary Controller

    Alerton Unitary Controllers provide flexible, freely programmable, demand-led control that delivers tangible benefits to reduce energy spending while driving new levels of functionality and efficiency in today’s buildings.

    Overview

    Alerton Unitary Controllers provide flexible, freely programmable, demand-led control that delivers tangible benefits to reduce energy spending while driving new levels of functionality and efficiency in today’s buildings. These new controllers offer BACnetTM IP CAT5, BACnetTM MS/TP, or BACnetTM IP T1L as their backbone communication protocol along with Microset Bus and Modbus RTU as embedded integration protocols, flexible universal Input/output (UIOs), power relays, and solid-state relays (SSRs).

    They offer performance-based engineering via Alerton’s VisualLogic® programming tool. The optional integrated Bluetooth® Low Energy (BLE) capability enables an easy pairing with mobile apps.

    Features & Benefits:
    • Modbus RTU for integration.
    • UIOs configurable as analog input, binary input, binary output and analog output.
    • High inrush current relays.
    • Solid-state relays with increased current support compared to standard Triac outputs.
    • Optional terminal covers for protection.
    • Color-coded, removable terminal blocks to simplify wiring and replacement.
    • Power failure detection and data recovery.
    • Supports Microset, Microset II, and Microset 4 wall modules.
    Certifications:
    • CE mark
    • UL 916
    • UL/ULC 60730-1
    • FCC/IC Product Class B
    Specifications

    Others

    • Brand
      • Alerton

    Others

    • Brand
      • Alerton
    • Brand : Alerton