/content/hbtbt/ae/en/search-results.html

    Zone & Unitary Controllers

    Honeywell Optimizer Compact VAV Controller

    Honeywell Optimizer control even in small spaces means efficient operations and more versatile cost savings throughout your facility.

    Overview
    The Honeywell Optimizer Compact VAV Controller is a compact controller designed to quickly fit into tight spaces and small enclosures, giving you greater engineering efficiency, and more consistent experiences for both operators and building occupants. Using a single engineering tool, you can rely on one common platform to design and manage your system, from the room to the supervisor.Features and Benefits- Compact VAV controller freely programmable with Honeywell Optimizer Supervisor or Plant Controller supporting online changes via BACnet MS/TP- Migration tool enabling fast conversion of legacy Honeywell VAV programs.- Integrated actuator that is field replaceable 3 solid state relay outputs (DO) reduces wiring and eliminating external relays in many applications such as staged reheat.- 10 on-board mixed UI, AO, DO I/O points (including actuator) to fit many application needs 72-hour data backup protects against loss of project data.- Built-in 24VAC power output eliminates the extra cost of an external power supply 4 Mb memory capacity.- Supports up to 3 Honeywell Sylkbus devices No Niagara license required since it is programmed with Honeywell Optimizer Supervisor or Plant ControllerCertificationsUL916UL2043 certified BTL-listed (Link: https://www.bacnetinternational.net/catalog/manu/honeywell%20international/BTL_Cert_31228_HoneywellI_VAVController.pdf)BACnet B-AAC profile CB Certificate CE approved FCC part 15B-compliantRoHS conformity IC (Industrial Canada)
    Specifications

    Others

    • Brand
      • Alerton

    Others

    • Brand
      • Alerton
    • Brand : Alerton
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Application@application|Communication_Technology@communication_technology|Control_Functions@control_functions|Controller_Type@controller_type|Mounting_Type@mounting_type|Supply_Voltage@supply_voltage

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list