/content/hbtbt/ae/en/search-results.html

Zone & Unitary Controllers

Honeywell Optimizer Unitary Controller (230V)

A part of the Honeywell Optimizer Suite, the Honeywell Optimizer Unitary Controller allows you to wire them or connect wirelessly – even take advantage of groundbreaking twisted pair T1L technology.

Overview
Honeywell Optimizer Unitary Controllers provide flexible, freely programmable, demand-led control that delivers tangible benefits to reduce energy spending while driving new levels of functionality and efficiency in today’s buildings.
They offer performance-based engineering with Niagara 4 and enable Single-Tool-Engineering throughout the whole Building Management System with cost-effective installation.
Features & Benefits:
  • Ideal for fan coils, split systems, unitary vents, air handlers, or other self-contained units
  • Daisy chain ethernet connection ensures reliable data speed over greater distance
  • T1L technology allows you to upgrade to IP without having to rewire your network
  • Secure communication. Your OT network can be as secure as your IT
  • Mounting in fuse boxes on DIN rails or walls
  • Relays which can handle up to 277 VAC and high inrush current (100 A)
  • Power supply 230 VAC 
  • Optional terminal covers and strain relief via cable ties
  • Convenient retrofit for prior Honeywell models
  • Color-coded screw terminals to better identify function and placement can be swapped without disconnecting wires
Certifications:
  • CE mark
  • UL 916
  • UL/ULC 60730-1
  • FCC/IC Product Class B
Others
Name
Description
File Size
Date
Size
Optimizer Unitary 230V - Datasheet (French)
application/pdf 1.66 MB
2/16/2024
1.66 MB
Optimizer Unitary 230V - Declaration of Conformity (English)
application/pdf 809.31 KB
2/19/2024
809.31 KB
Honeywell Optimizer Suite Architecture
application/pdf 154.86 KB
2/16/2024
154.86 KB
Optimizer Unitary - Sell Sheet (English)
application/pdf 1.39 MB
3/11/2024
1.39 MB
Unitary Controller 230V - Installation Instructions (Italian)
application/pdf 1.19 MB
2/19/2024
1.19 MB
Optimizer Unitary 230V - Istruzioni Di Installazione-31-00610-Italian.pdf
application/pdf 2.61 MB
2/2/2024
2.61 MB
Optimizer Unitary 230V - Installation Instructions (Spanish)
application/pdf 2.72 MB
2/16/2024
2.72 MB
Optimizer Unitary 230V - Installation Instructions (French)
application/pdf 2.7 MB
2/16/2024
2.7 MB
Optimizer Unitary 230V - Installation Instructions (German)
application/pdf 2.55 MB
2/16/2024
2.55 MB
Optimizer Unitary 230V - Datasheet (German)
application/pdf 1.76 MB
2/16/2024
1.76 MB
Optimizer Unitary 230V - Datasheet (Italian)
application/pdf 1.6 MB
2/16/2024
1.6 MB
Optimizer Unitary 230V - Datasheet (Spanish)
application/pdf 1.61 MB
2/16/2024
1.61 MB
Honeywell Optimizer Unitary Controller-Datasheet-31-00613-English.pdf
application/pdf 1.4 MB
2/2/2024
1.4 MB
Optimizer Unitary 230V - Installation Instructions (English)
application/pdf 2.58 MB
2/16/2024
2.58 MB
Name
Description
File Size
Date
Size
Optimizer Unitary 230V - Datasheet (French)
application/pdf 1.66 MB
2/16/2024
1.66 MB
Optimizer Unitary 230V - Declaration of Conformity (English)
application/pdf 809.31 KB
2/19/2024
809.31 KB
Honeywell Optimizer Suite Architecture
application/pdf 154.86 KB
2/16/2024
154.86 KB
Optimizer Unitary - Sell Sheet (English)
application/pdf 1.39 MB
3/11/2024
1.39 MB
Unitary Controller 230V - Installation Instructions (Italian)
application/pdf 1.19 MB
2/19/2024
1.19 MB
Optimizer Unitary 230V - Istruzioni Di Installazione-31-00610-Italian.pdf
application/pdf 2.61 MB
2/2/2024
2.61 MB
Optimizer Unitary 230V - Installation Instructions (Spanish)
application/pdf 2.72 MB
2/16/2024
2.72 MB
Optimizer Unitary 230V - Installation Instructions (French)
application/pdf 2.7 MB
2/16/2024
2.7 MB
Optimizer Unitary 230V - Installation Instructions (German)
application/pdf 2.55 MB
2/16/2024
2.55 MB
Optimizer Unitary 230V - Datasheet (German)
application/pdf 1.76 MB
2/16/2024
1.76 MB
Optimizer Unitary 230V - Datasheet (Italian)
application/pdf 1.6 MB
2/16/2024
1.6 MB
Optimizer Unitary 230V - Datasheet (Spanish)
application/pdf 1.61 MB
2/16/2024
1.61 MB
Honeywell Optimizer Unitary Controller-Datasheet-31-00613-English.pdf
application/pdf 1.4 MB
2/2/2024
1.4 MB
Optimizer Unitary 230V - Installation Instructions (English)
application/pdf 2.58 MB
2/16/2024
2.58 MB
Name
Description
File Size
Date
Size
Optimizer Unitary 230V - Datasheet (French)
1.66 MB
2/16/2024
Optimizer Unitary 230V - Declaration of Conformity (English)
809.31 KB
2/19/2024
Honeywell Optimizer Suite Architecture
154.86 KB
2/16/2024
Optimizer Unitary - Sell Sheet (English)
1.39 MB
3/11/2024
Unitary Controller 230V - Installation Instructions (Italian)
1.19 MB
2/19/2024
Optimizer Unitary 230V - Istruzioni Di Installazione-31-00610-Italian.pdf
2.61 MB
2/2/2024
Optimizer Unitary 230V - Installation Instructions (Spanish)
2.72 MB
2/16/2024
Optimizer Unitary 230V - Installation Instructions (French)
2.7 MB
2/16/2024
Optimizer Unitary 230V - Installation Instructions (German)
2.55 MB
2/16/2024
Optimizer Unitary 230V - Datasheet (German)
1.76 MB
2/16/2024
Optimizer Unitary 230V - Datasheet (Italian)
1.6 MB
2/16/2024
Optimizer Unitary 230V - Datasheet (Spanish)
1.61 MB
2/16/2024
Honeywell Optimizer Unitary Controller-Datasheet-31-00613-English.pdf
1.4 MB
2/2/2024
Optimizer Unitary 230V - Installation Instructions (English)
2.58 MB
2/16/2024
Product Number
Image
SKU
Description
alt
UN-RL1644ES230NMC
Unitary - 16UIO, 4SSR, 4Rel, RJ45, Sylk, 230VAC
alt
UN-RL1644ESB230NMC
Optimizer Unitary free programmable controller, Bacnet IP (10Base-T), 16UIO, 4SSR, 4 Relays, BLE, 230V, large housing
alt
UN-RL1644MS230NMC
Optimizer Unitary free programmable controller, Bacnet MSTP, 16UIO, 4SSR, 4 Relays, 230V, large housing
alt
UN-RL1644MSB230NMC
Optimizer Unitary free programmable controller, Bacnet MSTP, 16UIO, 4SSR, 4 Relays, BLE, 230V, large housing
alt
UN-RL1644TS230NMC
Unitary - 16UIO, 4SSR, 4Rel, T1L, Sylk, 230VAC
alt
UN-RL1644TSB230NMC
Optimizer Unitary free programmable controller, Bacnet IP (10Base-T1L), 16UIO, 4SSR, 4 Relays, BLE, 230V, large housing
alt
UN-RLXE230-BLK100
50 x UN-RL1644ES230NMC Bulk pack
alt
UN-RLXE230-BLK200
200 x UN-RL1644ES230NMC Bulk pack
alt
UN-RLXE230-BLK50
50 x UN-RL1644ES230NMC Bulk pack
alt
UN-RLXEB230-BLK100
100 x UN-RL1644ESB230NMC Bulk pack
Image
SKU
Description
alt
UN-RL1644ES230NMC
Unitary - 16UIO, 4SSR, 4Rel, RJ45, Sylk, 230VAC
alt
UN-RL1644ESB230NMC
Optimizer Unitary free programmable controller, Bacnet IP (10Base-T), 16UIO, 4SSR, 4 Relays, BLE, 230V, large housing
alt
UN-RL1644MS230NMC
Optimizer Unitary free programmable controller, Bacnet MSTP, 16UIO, 4SSR, 4 Relays, 230V, large housing
alt
UN-RL1644MSB230NMC
Optimizer Unitary free programmable controller, Bacnet MSTP, 16UIO, 4SSR, 4 Relays, BLE, 230V, large housing
alt
UN-RL1644TS230NMC
Unitary - 16UIO, 4SSR, 4Rel, T1L, Sylk, 230VAC
alt
UN-RL1644TSB230NMC
Optimizer Unitary free programmable controller, Bacnet IP (10Base-T1L), 16UIO, 4SSR, 4 Relays, BLE, 230V, large housing
alt
UN-RLXE230-BLK100
50 x UN-RL1644ES230NMC Bulk pack
alt
UN-RLXE230-BLK200
200 x UN-RL1644ES230NMC Bulk pack
alt
UN-RLXE230-BLK50
50 x UN-RL1644ES230NMC Bulk pack
alt
UN-RLXEB230-BLK100
100 x UN-RL1644ESB230NMC Bulk pack