/content/hbtbt/ae/en/search-results.html

    Zone & Unitary Controllers

    Honeywell Optimizer VAV Controller

    The Honeywell Optimizer VAV controller is a programmable room controller with an integrated actuator and airflow sensor for VAV application.

    Overview
    These VAV controllers are fully programmable with universal inputs and outputs, providing configuration flexibility to achieve a variety of specific applications. Smart engineering and commissioning tools with Honeywell Optimizer Workbench and the Honeywell Connect Mobile application for test and balance make installation cost-effective.This controller offers BACnetTM IP, BACnetTM T1L or BACnetTM MS/TP, SylkTM bus technology, Modbus RTU RS-485, flexible universal input/output (UIO)
    points, and solid-state relays (SSR).
    • Supports BACnetTM IP, T1L or BACnetTM MS/TP bus for communication.
    •  BTL®-listed, IP and T1L VAV: B-AAC profile and MS/TP VAV: B-AAC profile
    • BACnetTM IP enables faster download,
    • thereby reducing commissioning time, and increased data bandwidth for increased data sharing compared to traditional
    • BACnetTM MS/TP communication.
    •  BACnetTM IP models supports:
    •  IPv4 addressing
    •  DHCP and Link Local addressing modes
    • •Connection speed: 10/100 Mbps
    •  Modbus RTU for integration purposes.
    •  BACnet MS/TP Auto baud rate functionality.
    • Automatic addressing functionality.
    • Sylk™ bus two-wire polarity-insensitive
    • interface connects to Honeywell Sylk™ wall modules without using physical I/O points.
    •  Integrated BLE (Bluetooth®). Controller migration is supported between
    • IP and T1L VAV in select models.
    Specifications

    Others

    • Brand
      • Alerton

    Others

    • Brand
      • Alerton
    • Brand : Alerton