/content/hbtbt/ae/en/search-results.html

    Zone & Unitary Controllers

    Honeywell VAV Box

    Honeywell Single Duct VAV Box is Equipped with Factory-Installed Preprogrammed VAV Controllers.

    Overview
    Honeywell Single Duct VAV Box Series is designed to be easily integrated into the overall building HVAC design. Controlpackages allow the Single Duct VAV Box Series to be used in variable volume applications.Honeywell Single Duct VAV Box Series offers precision in variable volume and pressure independent applications by compensating for system pressure while adjusting airflow in response to room thermostat demand. This series maintains a set flow demand by compensating for fluctuations in system pressure for constant volume applications. The unit automatically adjusts the air volume when connected to a VAV controller (PVB0000AS-E or PVB4022AS-E).• The robust galvanized steel casing provides strength and durability for low, medium, or high pressure applications.• This rigid construction is designed to provide reliable performance in a wide range of HVAC systems, ensuring durability, and resilience in a variety of environments.• Achieve complete zoning flexibility at reduced cost from a single zone source.• All Variable Air Volume units are internally lined, sealed and manufactured to international standards"