/content/hbtbt/ae/en/search-results.html

    Zone & Unitary Controllers

    IQeco35 BACnet Controllers

    The IQECO35 is a terminal unit controller for use with BACnet over MS/TP.

    Overview

    The IQECO35 is a terminal unit controller for use with BACnet over MS/TP. It can communicate with other IQECOs over the BACnet MS/TP network, and with Trend networked devices by using an IQ4NC. It has 17 I/O channels, and can be supplied as a fixed or programmable unit, with Trend written strategies, custom strategies or no strategy.

    The IQECO can be purchased either as a fully programmable or a fixed strategy model. A wide range of strategies can be downloaded to the units to provide pre-configured functionality for a host of different applications. They are classified as Entry level (E), Basic (B) or Plus (P)and can be downloaded into the respective controllers. The more popular application strategies can be ordered directly from the factory. Please see price list for details. The fixed strategy controllers will allow a degree of configuration while the programmable models allow complete flexibility. Should it be necessary to upgrade from a fixed to programmable an unlock is available.

    Features & Benefits:
    • The programmable units allow the strategy to be modified to meet specific project requirements whereas the fixed units can only be used with a Trend supplied strategy.
    • The strategy itself defines the units HVAC control method. Various Trend strategies are available and they are divided into three categories, Entry, Basic and Plus. The Entry category has less sophisticated strategies with a lower level of I/O control and the Plus category has more sophisticated strategies with the highest level of I/O control.
    • Trend provide a service to supply personal strategies preloaded into the IQECO. This can significantly reduce time on site by removing the need to download the same strategy to potentially several hundred controllers.
    • Units defined as No Strategy are supplied empty and can have strategies downloaded from SET.
    Specifications

    Others

    • Brand
      • Trend

    Others

    • Brand
      • Trend
    • Brand : Trend
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Application@application|Communication_Technology@communication_technology|Controller_Type@controller_type|Mounting_Type@mounting_type|Number_Of_Analog_Outputs@number_of_analog_outputs|Number_Of_Digital_Inputs@number_of_digital_inputs|Number_Of_Digital_Outputs@number_of_digital_outputs|Supply_Voltage@supply_voltage

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    IQE35-1101U50035
    IQE35FBACNOSTRATEGY24VAC-IQeco35 controller 24VAC Datasheet TA201176 No strategy
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-IQECO-35-primaryimage
    IQE35-1101U50035
    IQE35FBACNOSTRATEGY24VAC-IQeco35 controller 24VAC Datasheet TA201176 No strategy
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-IQECO-35-primaryimage
    IQE35-1101U80035
    IQE35FBACNOSTRATEGY230-IQEco35 controller 230V Datasheet TA201176 No strategy
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-IQECO-35-primaryimage
    IQE35-1101U80035
    IQE35FBACNOSTRATEGY230-IQEco35 controller 230V Datasheet TA201176 No strategy
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-IQECO-35-primaryimage
    IQE35-1201U50035
    IQE35PBACNOSTRATEGY24VAC-IQeco35 controller 24VAC Datasheet TA201176 No strategy
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-IQE31-1201U80034
    IQE35-1201U50035
    IQE35PBACNOSTRATEGY24VAC-IQeco35 controller 24VAC Datasheet TA201176 No strategy
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-IQE31-1201U80034
    IQE35-1201U50035K2
    IQE35PBACNOSTRATEGY24VAC X 200-IQE35controller 24VAC x 200 Datasheet TA201176 No strategy - Volume buy
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iqe351201u50035k2
    IQE35-1201U50035K2
    IQE35PBACNOSTRATEGY24VAC X 200-IQE35controller 24VAC x 200 Datasheet TA201176 No strategy - Volume buy
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iqe351201u50035k2
    IQE35-1201U50035K5
    IQE35PBACNOSTRATEGY24VAC X 500-IQE35controller 24VAC x 500 Datasheet TA201176 No strategy - Volume buy
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-IQECO-35-primaryimage
    IQE35-1201U50035K5
    IQE35PBACNOSTRATEGY24VAC X 500-IQE35controller 24VAC x 500 Datasheet TA201176 No strategy - Volume buy
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-IQECO-35-primaryimage
    IQE35-1201U80035
    IQE35PBACNOSTRATEGY230-IQeco35 controller 230V Datasheet TA201176 No strategy
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-IQECO-35-primaryimage
    IQE35-1201U80035
    IQE35PBACNOSTRATEGY230-IQeco35 controller 230V Datasheet TA201176 No strategy
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-IQECO-35-primaryimage
    IQE35-1201U80035K1
    IQE35PBACNOSTRATEGY230 X 100-IQE35 controller 230V x 100 Datasheet TA201176 No strategy - Volume buy
    IQE35-1201U80035K1
    IQE35PBACNOSTRATEGY230 X 100-IQE35 controller 230V x 100 Datasheet TA201176 No strategy - Volume buy
    IQE35-1201U80035K2
    IQE35PBACNOSTRATEGY230 x 200-IQE35 controller 230V x 200 Datasheet TA201176 No strategy - Volume buy
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-iqe35-1201u80035k2
    IQE35-1201U80035K2
    IQE35PBACNOSTRATEGY230 x 200-IQE35 controller 230V x 200 Datasheet TA201176 No strategy - Volume buy
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-iqe35-1201u80035k2
    IQE35-1901U80000
    IQE35CBACCUSTOM230-IQE35 controller 230V Datasheet TA201176 Custom strategy
    IQE35-1901U80000
    IQE35CBACCUSTOM230-IQE35 controller 230V Datasheet TA201176 Custom strategy