/content/hbtbt/ae/en/search-results.html

    Linear Actuators

    Direct-Coupled Valve Actuator

    Honeywell ML6984 Series is direct-mount, electric, non-spring return actuators designed for use on Honeywell V5011N/13N and VGF Series globe valves.

    Overview

    Honeywell ML6984 Series is direct-mount, electric, non-spring return actuators designed for use on Honeywell V5011N/13N and VGF Series globe valves. The ML6984 is self-contained, self-adjusting, motorized valve actuators that mount directly onto V5011 two-way and V5013 three-way globe valves, providing linear stem operation between 1/2 in. (13 mm) and 1 in. (25 mm). ML6984 is for use with low voltage SPDT Series 20, Series 60 (on-off), or SP3T Series 60 (floating) electro-mechanical and electronic controllers.

    Features & Benefits:
    • Allows the use of one common transformer power supply for multiple actuators and controllers
    • Self-contained, motorized valve linkage
    • Linkage self-adjusts to valve stroke of 1/2 to 1 in. (12 to 25 mm)
    • Multi-pose mounting
    • Strong valve seat closing force 160lbf (710 N)
    • Compact size for easy installation in confined area
    • One device for either 24 Vac or 28 VDC power supply application
    • Electronic current sensing provides internal protection and positive full closing force
    • ML6984 models are compatible with 3-wire control systems
    Certifications:
    • CE
    Specifications

    Others

    • Supply Voltage
      • 28; 24 VDC; VAC
    • Stroke Length
      • 13 to 25; 1/2 to 1 mm; in
    • Overall Width
      • 102 mm
    • Overall Height
      • 173 mm
    • Overall Depth
      • 82 mm
    • Minimum Operating Ambient Temperature
      • 0 °C
    • Maximum Operating Ambient Temperature
      • 50 °C
    • Actuator Motion
      • Linear
    • Switch Configuration
      • SPDT
    • Regulatory Approvals
      • CE Watt
    • Mounting Type
      • Multi-pose; Vertical Position inch
    • Minimum Operating Humidity
      • 15 % Percentage
    • Maximum Operating Humidity
      • 95 % Percentage
    • Includes
      • Screw Terminals voltage alternating current
    • Frequency
      • 50; 60 Hz hertz
    • For Use With
      • V5011/13, VGF21, and VGF22 up to 3in; V5045 w/ 272629A inch
    • Feedback Included
      • Yes
    • Feedback
      • Position voltage direct current
    • Control Signal
      • SPDT; Two position; Floating voltage direct current
    • Brand
      • Honeywell
    • Actuator Type
      • Valve

    Others

    • Supply Voltage
      • 28; 24 VDC; VAC
    • Stroke Length
      • 13 to 25; 1/2 to 1 mm; in
    • Overall Width
      • 102 mm
    • Overall Height
      • 173 mm
    • Overall Depth
      • 82 mm
    • Minimum Operating Ambient Temperature
      • 0 °C
    • Maximum Operating Ambient Temperature
      • 50 °C
    • Actuator Motion
      • Linear
    • Switch Configuration
      • SPDT
    • Regulatory Approvals
      • CE Watt
    • Mounting Type
      • Multi-pose; Vertical Position inch
    • Minimum Operating Humidity
      • 15 % Percentage
    • Maximum Operating Humidity
      • 95 % Percentage
    • Includes
      • Screw Terminals voltage alternating current
    • Frequency
      • 50; 60 Hz hertz
    • For Use With
      • V5011/13, VGF21, and VGF22 up to 3in; V5045 w/ 272629A inch
    • Feedback Included
      • Yes
    • Feedback
      • Position voltage direct current
    • Control Signal
      • SPDT; Two position; Floating voltage direct current
    • Brand
      • Honeywell
    • Actuator Type
      • Valve
    • Supply Voltage : 28; 24 VDC; VAC
    • Stroke Length : 13 to 25; 1/2 to 1 mm; in
    • Overall Width : 102 mm
    • Overall Height : 173 mm
    • Overall Depth : 82 mm
    • Minimum Operating Ambient Temperature : 0 °C
    • Maximum Operating Ambient Temperature : 50 °C
    • Actuator Motion : Linear
    • Switch Configuration : SPDT
    • Regulatory Approvals : CE Watt
    • Mounting Type : Multi-pose; Vertical Position inch
    • Minimum Operating Humidity : 15 % Percentage
    • Maximum Operating Humidity : 95 % Percentage
    • Includes : Screw Terminals voltage alternating current
    • Frequency : 50; 60 Hz hertz
    • For Use With : V5011/13, VGF21, and VGF22 up to 3in; V5045 w/ 272629A inch
    • Feedback Included : Yes
    • Feedback : Position voltage direct current
    • Control Signal : SPDT; Two position; Floating voltage direct current
    • Brand : Honeywell
    • Actuator Type : Valve