/content/hbtbt/ae/en/search-results.html

    Linear Actuators

    M6410A, M7410F Non-Spring Return Cartridge Globe Valve Actuator

    Cartridge Globe Valve Actuators are small electric actuators for individual room control that provide floating or modulating control of V5852, V5862 two-way or V5853, V5863 three-way valves.

    Overview

    Cartridge Globe Valve Actuators are small electric actuators for individual room control that provide floating or modulating control of V5852, V5862 two-way or V5853, V5863 three-way valves.

    Features & Benefits:
    • Suitable for controllers providing floating or modulating signals.
    • Magnetic coupling for torque limitation independent of voltage supply and self-adjustment of the close-off port.
    • No mounting tools required.
    • Small size allows installation in limited space of fan coil units, induction units, and small reheaters or recoolers.
    • Visual position indication (red pin).
    • M6410A1029 and M7410F1000 provide 40.5 lbf stem force for 1/2 and 3/4 inch V58 Cartridge Globe Valves.
    • M6410A3017 and M7410F3006 provide 67.5 lbf stem force for 1 and 1-1/4 inch V58 Cartridge Globe Valves.
    Certifications:
    • Flammability Rating UL94V-5V
    Specifications

    Others

    • Overall Depth
      • 60 Millimeter-PRD
    • For Use With
      • Linear valves with 3 Point Signal inch
    • Brand
      • Honeywell

    Others

    • Overall Depth
      • 60 Millimeter-PRD
    • For Use With
      • Linear valves with 3 Point Signal inch
    • Brand
      • Honeywell
    • Overall Depth : 60 Millimeter-PRD
    • For Use With : Linear valves with 3 Point Signal inch
    • Brand : Honeywell
    Others
    Name
    Description
    File Size
    Date
    Size
    V5004T Kombi-QM Pressure Independent Balancing and Control Valve
    application/pdf 3.82 MB
    7/31/2023
    3.82 MB
    V5004TF Actuator – Installation Instructions (English)
    application/pdf 727.59 KB
    7/19/2023
    727.59 KB
    M6410C-L, M7410C
    application/pdf 293.3 KB
    4/5/2023
    293.3 KB
    M6410C-L M7410E
    application/pdf 100.67 KB
    4/5/2023
    100.67 KB
    Kleinventil-Antrieb für 3-Punkt-Ansteuerung
    application/pdf 277.13 KB
    4/5/2023
    277.13 KB
    M6410C-L M7410C ATTUATORI A TRE POSIZIONI PER VALVOLE LINEARI DI PICCOLE DIMENSIONI
    application/pdf 83.19 KB
    5/14/2023
    83.19 KB
    M6410C/L,M7410C Fiche Produit (FR)
    application/pdf 148.32 KB
    7/17/2024
    148.32 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    Installation Instructions
    application/pdf 342.82 KB
    5/8/2023
    342.82 KB
    Name
    Description
    File Size
    Date
    Size
    Installation Instructions
    application/pdf 342.82 KB
    5/8/2023
    342.82 KB
    V5004T Kombi-QM Pressure Independent Balancing and Control Valve
    application/pdf 3.82 MB
    7/31/2023
    3.82 MB
    V5004TF Actuator – Installation Instructions (English)
    application/pdf 727.59 KB
    7/19/2023
    727.59 KB
    M6410C-L, M7410C
    application/pdf 293.3 KB
    4/5/2023
    293.3 KB
    M6410C-L M7410E
    application/pdf 100.67 KB
    4/5/2023
    100.67 KB
    Kleinventil-Antrieb für 3-Punkt-Ansteuerung
    application/pdf 277.13 KB
    4/5/2023
    277.13 KB
    M6410C-L M7410C ATTUATORI A TRE POSIZIONI PER VALVOLE LINEARI DI PICCOLE DIMENSIONI
    application/pdf 83.19 KB
    5/14/2023
    83.19 KB
    M6410C/L,M7410C Fiche Produit (FR)
    application/pdf 148.32 KB
    7/17/2024
    148.32 KB
    Name
    Description
    File Size
    Date
    Size
    V5004T Kombi-QM Pressure Independent Balancing and Control Valve
    3.82 MB
    7/31/2023
    V5004TF Actuator – Installation Instructions (English)
    727.59 KB
    7/19/2023
    M6410C-L, M7410C
    293.3 KB
    4/5/2023
    M6410C-L M7410E
    100.67 KB
    4/5/2023
    Kleinventil-Antrieb für 3-Punkt-Ansteuerung
    277.13 KB
    4/5/2023
    M6410C-L M7410C ATTUATORI A TRE POSIZIONI PER VALVOLE LINEARI DI PICCOLE DIMENSIONI
    83.19 KB
    5/14/2023
    M6410C/L,M7410C Fiche Produit (FR)
    148.32 KB
    7/17/2024
    Installation Instructions
    342.82 KB
    5/8/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    M6410A3017
    Cartridge Globe Valve Actuator, Non-Spring Return, Floating, Two-position SPDT, 24Vac, 67.5 lbf, 300 N
    M6410A3017
    Cartridge Globe Valve Actuator, Non-Spring Return, Floating, Two-position SPDT, 24Vac, 67.5 lbf, 300 N
    M6410C2023
    3-Point Linear Valve Actuator, 24Vac, 6.5mm stroke, 180N, Manual Operation, 1.5m Cable
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m6410c2023-small-3-position-linear-valve-actuator-primaryimage
    M6410C2023
    3-Point Linear Valve Actuator, 24Vac, 6.5mm stroke, 180N, Manual Operation, 1.5m Cable
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m6410c2023-small-3-position-linear-valve-actuator-primaryimage
    M6410C2031
    3-Point Linear Valve Actuator, 24Vac, 6.5mm stroke, 300N, Manual Operation, 1.5m Cable
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m6410c2023-small-3-position-linear-valve-actuator-primaryimage
    M6410C2031
    3-Point Linear Valve Actuator, 24Vac, 6.5mm stroke, 300N, Manual Operation, 1.5m Cable
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m6410c2023-small-3-position-linear-valve-actuator-primaryimage
    M6410C4029
    3-Point Linear Valve Actuator, 24Vac, 6.5mm stroke, 180N, Manual Operation, 2 Aux Switches, 1.5m Cable
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-m6410c4029
    M6410C4029
    3-Point Linear Valve Actuator, 24Vac, 6.5mm stroke, 180N, Manual Operation, 2 Aux Switches, 1.5m Cable
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-m6410c4029
    M6410C4037
    3-Point Linear Valve Actuator, 24Vac, 6.5mm stroke, 300N, Manual Operation, 2 Aux Switches, 1.5m Cable
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m6410c2023-small-3-position-linear-valve-actuator-primaryimage
    M6410C4037
    3-Point Linear Valve Actuator, 24Vac, 6.5mm stroke, 300N, Manual Operation, 2 Aux Switches, 1.5m Cable
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m6410c2023-small-3-position-linear-valve-actuator-primaryimage
    M6410L2023
    3-Point Linear Valve Actuator, 230Vac, 6.5mm stroke, 180N, Manual Operation, 1.5m cable
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m6410c2023-small-3-position-linear-valve-actuator-primaryimage
    M6410L2023
    3-Point Linear Valve Actuator, 230Vac, 6.5mm stroke, 180N, Manual Operation, 1.5m cable
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m6410c2023-small-3-position-linear-valve-actuator-primaryimage
    M6410L2031
    3-Point Linear Valve Actuator, 230Vac, 6.5mm stroke, 300N, Manual Operation, 1.5m cable
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m6410c2023-small-3-position-linear-valve-actuator-primaryimage
    M6410L2031
    3-Point Linear Valve Actuator, 230Vac, 6.5mm stroke, 300N, Manual Operation, 1.5m cable
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m6410c2023-small-3-position-linear-valve-actuator-primaryimage
    M6410L4029
    3-Point Linear Valve Actuator, 230Vac, 6.5mm stroke, 180N, Manual Operation, 2 Aux Switches, 1.5m Cable
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m6410c2023-small-3-position-linear-valve-actuator-primaryimage
    M6410L4029
    3-Point Linear Valve Actuator, 230Vac, 6.5mm stroke, 180N, Manual Operation, 2 Aux Switches, 1.5m Cable
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m6410c2023-small-3-position-linear-valve-actuator-primaryimage
    M6410L4037
    3-Point Linear Valve Actuator, 230Vac, 6.5mm stroke, 300N, Manual Operation, 2 Aux Switches, 1.5m Cable
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m6410c2023-small-3-position-linear-valve-actuator-primaryimage
    M6410L4037
    3-Point Linear Valve Actuator, 230Vac, 6.5mm stroke, 300N, Manual Operation, 2 Aux Switches, 1.5m Cable
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m6410c2023-small-3-position-linear-valve-actuator-primaryimage
    M7410A1001
    3-Point Linear Valve Actuator, 24Vac, 2.5mm stroke, 90N, IP43, 0.9m Cable
    M7410A1001
    3-Point Linear Valve Actuator, 24Vac, 2.5mm stroke, 90N, IP43, 0.9m Cable