/content/hbtbt/ae/en/search-results.html

    Linear Actuators

    ML6984, ML7984 160 lbf Non-Spring Return Linear Valve Actuators

    Discontinued

    The ML6984 and ML7984 are self-contained, self-adjusting, motorized valve actuators that mount directly onto V5011 two-way and V5013 three-way globe valves, providing linear stem operation between 1/2 in. (13 mm) and 1 in. (25 mm).

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The ML6984 and ML7984 are self-contained, self-adjusting, motorized valve actuators that mount directly onto V5011 twoway and V5013 three-way globe valves, providing linear stem operation between 1/2 in. (13 mm) and 1 in. (25 mm).

    ML6984 is for use with low voltage SPDT Series 20, Series 60 (on-off), or SP3T Series 60 (floating) electro-mechanical and electronic controllers.

    ML7984 is for use with Series 70 0-10 Vdc, 2-10 Vdc, 4-20 mA; electronic Series 90 “SuperMod”; and 135 ohm modulating controllers.

    Features & Benefits:
    • Self-contained, motorized globe valve linkage.
    • Microprocessor-based digital position sensing and motor control for accurate positioning.
    • Compact size for easy installation in confined spaces.
    • NEMA 3R rain-proof cover for outdoor installation.
    • Self-calibrating for valve stroke from 1/2 in. (13 mm) to 1 in. (25 mm).
    • DIP switch input configuration selection.
    • LED (light-emitting diode) status indication.
    • Configurable to 3-wire mode for floating models.
    • 710 N 160 lbf (712 N) valve closing force.
    • Usable with common transformer power supply for multiple actuators and controllers.
    • 24 Vac or 28 Vdc power supply.