/content/hbtbt/ae/en/search-results.html

    Linear Actuators

    MT4/MT8 Series Thermoelectric Linear Valve Actuator

    Thermoelectric linear actuator for short stroke linear valves and PICVs, for on/off 2-P control using 24Vac/dc or 230Vac power.

    Overview

    MT small linear actuators fit on standard M30 x 1.5 heating/cooling valves, thermostatic radiator valves, and valve inserts for manifolds and compact radiators, and used in room and zone applications for time-controlled two-point and pulse-width modulated (PWM) regulation of heating and cooling systems such as fan coil units, radiators, floor heating systems, chilled ceilings, and convectors.

    Features & Benefits:
    • No mounting tools required (easily mounted using valve adapter)
    • Water-protected housing design in all mounting positions
    • Pluggable cable for easy installation and servicing
    • Auxiliary switch models for driving pumps or fans
    • Low power consumption models
    • Normally-open and normally-closed models
    • Compact design allows installation in limited space
    • Visual indicator showing valve position and type of action (NO or NC)
    • Noiseless operation
    • Reliable long-term operation
    • Overload protection (4 kV) for 230V models
    Certifications:
    • EN0B-0490GE51 R0407
    Specifications

    Others

    • Runtime
      • 4 minute (time unit)
    • Brand
      • Honeywell BMS EMEA
    • For Use With
      • V5004TY Kombi QM (DN15-DN25) valves with 2.9 mm stroke volt
    • Switch Configuration
      • SPST
    • Maximum Operating Ambient Temperature
      • 50 degree Celsius

    Others

    • Runtime
      • 4 minute (time unit)
    • Brand
      • Honeywell BMS EMEA
    • For Use With
      • V5004TY Kombi QM (DN15-DN25) valves with 2.9 mm stroke volt
    • Switch Configuration
      • SPST
    • Maximum Operating Ambient Temperature
      • 50 degree Celsius
    • Runtime : 4 minute (time unit)
    • Brand : Honeywell BMS EMEA
    • For Use With : V5004TY Kombi QM (DN15-DN25) valves with 2.9 mm stroke volt
    • Switch Configuration : SPST
    • Maximum Operating Ambient Temperature : 50 degree Celsius
    Others
    Name
    Description
    File Size
    Date
    Size
    V5004T Kombi-QM Pressure Independent Balancing and Control Valve
    application/pdf 3.82 MB
    7/31/2023
    3.82 MB
    FIELD DEVICES PRODUCT CATALOG 2020
    application/pdf 3.03 MB
    7/17/2024
    3.03 MB
    V5005
    application/pdf 1.06 MB
    9/15/2023
    1.06 MB
    Small Linear Thermoelectric Actuator
    application/pdf 213.35 KB
    4/5/2023
    213.35 KB
    SMALL LINEAR THERMOELECTRIC ACTUATORS
    application/pdf 404.03 KB
    5/14/2023
    404.03 KB
    MOTEUR THERMIQUE LINEAIRE COMPACT
    application/pdf 246.49 KB
    7/17/2024
    246.49 KB
    MT4-024-MT4-230 MT8-024-MT8-230 PEQUEÑOS ACTUADORES TERMOELECTRICOS LINEALES
    application/pdf 370.38 KB
    5/14/2023
    370.38 KB
    Smart-T - Thermoelektrischer Kleinventilantrieb MT-Serie
    application/pdf 554.21 KB
    5/14/2023
    554.21 KB
    Name
    Description
    File Size
    Date
    Size
    V5004T Kombi-QM Pressure Independent Balancing and Control Valve
    application/pdf 3.82 MB
    7/31/2023
    3.82 MB
    FIELD DEVICES PRODUCT CATALOG 2020
    application/pdf 3.03 MB
    7/17/2024
    3.03 MB
    V5005
    application/pdf 1.06 MB
    9/15/2023
    1.06 MB
    Small Linear Thermoelectric Actuator
    application/pdf 213.35 KB
    4/5/2023
    213.35 KB
    SMALL LINEAR THERMOELECTRIC ACTUATORS
    application/pdf 404.03 KB
    5/14/2023
    404.03 KB
    MOTEUR THERMIQUE LINEAIRE COMPACT
    application/pdf 246.49 KB
    7/17/2024
    246.49 KB
    MT4-024-MT4-230 MT8-024-MT8-230 PEQUEÑOS ACTUADORES TERMOELECTRICOS LINEALES
    application/pdf 370.38 KB
    5/14/2023
    370.38 KB
    Smart-T - Thermoelektrischer Kleinventilantrieb MT-Serie
    application/pdf 554.21 KB
    5/14/2023
    554.21 KB
    Name
    Description
    File Size
    Date
    Size
    V5004T Kombi-QM Pressure Independent Balancing and Control Valve
    3.82 MB
    7/31/2023
    FIELD DEVICES PRODUCT CATALOG 2020
    3.03 MB
    7/17/2024
    V5005
    1.06 MB
    9/15/2023
    Small Linear Thermoelectric Actuator
    213.35 KB
    4/5/2023
    SMALL LINEAR THERMOELECTRIC ACTUATORS
    404.03 KB
    5/14/2023
    MOTEUR THERMIQUE LINEAIRE COMPACT
    246.49 KB
    7/17/2024
    MT4-024-MT4-230 MT8-024-MT8-230 PEQUEÑOS ACTUADORES TERMOELECTRICOS LINEALES
    370.38 KB
    5/14/2023
    Smart-T - Thermoelektrischer Kleinventilantrieb MT-Serie
    554.21 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    MT4-024-NC
    2-Point Thermoelectric Linear Actuator, 24Vacdc, 4mm stroke, 90N, NC
    MT4-024-NC
    2-Point Thermoelectric Linear Actuator, 24Vacdc, 4mm stroke, 90N, NC
    MT4-024-NC-2.5M
    2-Point Thermoelectric Linear Actuator, 24Vacdc, 4mm stroke, 90N, NC, 2.5m cable
    MT4-024-NC-2.5M
    2-Point Thermoelectric Linear Actuator, 24Vacdc, 4mm stroke, 90N, NC, 2.5m cable
    MT4-024-NO
    2-Point Thermoelectric Linear Actuator, 24Vacdc, 4mm stroke, 90N, NO
    MT4-024-NO
    2-Point Thermoelectric Linear Actuator, 24Vacdc, 4mm stroke, 90N, NO
    MT4-230-NC
    2-Point Thermoelectric Linear Actuator, 230Vac, 4mm stroke, 90N, NC
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mt4-230-nc-linear-thermoelectric-actuator-primaryimage
    MT4-230-NC
    2-Point Thermoelectric Linear Actuator, 230Vac, 4mm stroke, 90N, NC
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mt4-230-nc-linear-thermoelectric-actuator-primaryimage
    MT4-230-NO
    2-Point Thermoelectric Linear Actuator, 230Vac, 4mm stroke, 90N, NO
    MT4-230-NO
    2-Point Thermoelectric Linear Actuator, 230Vac, 4mm stroke, 90N, NO
    MT4-230-NO-N
    Actuator, 230 VACDC, 4mm, 90 N, 120 C
    MT4-230-NO-N
    Actuator, 230 VACDC, 4mm, 90 N, 120 C
    MT4-230S-NC
    2-Point Thermoelectric Linear Actuator, 230Vac, 4mm stroke, 90N, NC, Aux Switch
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mt4-230-nc-linear-thermoelectric-actuator-primaryimage
    MT4-230S-NC
    2-Point Thermoelectric Linear Actuator, 230Vac, 4mm stroke, 90N, NC, Aux Switch
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mt4-230-nc-linear-thermoelectric-actuator-primaryimage
    MT8-024-NC
    2-Point Thermoelectric Linear Actuator, 24Vacdc, 8mm stroke, 90N, NC
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mt8-024-nc-llinear-thermoelectric-actuator-primaryimage
    MT8-024-NC
    2-Point Thermoelectric Linear Actuator, 24Vacdc, 8mm stroke, 90N, NC
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mt8-024-nc-llinear-thermoelectric-actuator-primaryimage
    MT8-024-NO
    2-Point Thermoelectric Linear Actuator, 24Vacdc, 8mm stroke, 90N, NO
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mt8-024-nc-llinear-thermoelectric-actuator-primaryimage
    MT8-024-NO
    2-Point Thermoelectric Linear Actuator, 24Vacdc, 8mm stroke, 90N, NO
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mt8-024-nc-llinear-thermoelectric-actuator-primaryimage
    MT8-230-NC
    2-Point Thermoelectric Linear Actuator, 230Vac, 8mm stroke, 90N, NC
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-linear-thermoelectric-actuators-primaryimage
    MT8-230-NC
    2-Point Thermoelectric Linear Actuator, 230Vac, 8mm stroke, 90N, NC
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-linear-thermoelectric-actuators-primaryimage