/content/hbtbt/ae/en/search-results.html

    Linear Actuators

    VC6013 Actuator

    VC6013 Actuators are on-off actuator for VC series balanced hydronic valves in a normal indoor environment to provide quick opening/closing to control the flow of hot and/or chilled water or glycol solution to 60% concentration

    Overview

    VC6013 Actuators are designed for on-off "zone" control of heating/cooling systems, or to control individual fan coil, baseboard radiator or convector applications. Depending on the model selected, the actuator can be controlled by a low or line voltage SPST or SPDT controller, such as a room thermostat, aquastat or flow switch. VC80 series valve actuators are designed to be used with hardwired electronic thermostats with series anticipator or power stealing thermostats. Recommended control thermostats include T8601D, T8401C, T8380 and T8360 families. VC actuators use cam-operated cartridge travel to resist water hammer. Internal limit switches prevent motor overrun. Some of these actuators have conformally coated printed circuit boards for humidity resistance.

    Specifications

    Others

    • Supply Voltage Frequency
      • 50/60 hertz
    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
    • Maximum Operating Ambient Temperature
      • 65 degree Celsius
    • Brand
      • Honeywell
    • Minimum Operating Humidity
      • 5 Percentage
    • Maximum Operating Humidity
      • 95 Percentage

    Others

    • Supply Voltage Frequency
      • 50/60 hertz
    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
    • Maximum Operating Ambient Temperature
      • 65 degree Celsius
    • Brand
      • Honeywell
    • Minimum Operating Humidity
      • 5 Percentage
    • Maximum Operating Humidity
      • 95 Percentage
    • Supply Voltage Frequency : 50/60 hertz
    • Minimum Operating Ambient Temperature : 0 degree Celsius
    • Maximum Operating Ambient Temperature : 65 degree Celsius
    • Brand : Honeywell
    • Minimum Operating Humidity : 5 Percentage
    • Maximum Operating Humidity : 95 Percentage