/content/hbtbt/ae/en/search-results.html

    Rotary Actuators

    MNxx20 175 lb-in. and MNxx34 300 lb-in. Non-Spring Return Direct Coupled Actuators

    MNxx20/34 non-spring return damper actuators with 175 or 300 lb-in of torque provide modulating or floating control for rotary valves, linear valves with appropriate linkage, and air damper applications.

    Overview

    MNxx20 175 lb-in. and MNxx34 300 lb-in. Series Non-Spring Return Direct Coupled Actuators (DCA) are used within heating, ventilating, and air-conditioning (HVAC) systems. They can drive a variety of quarter-turn, final control elements.

    Applications include: Volume control dampers, mounted directly to the drive shaft or remotely (with the use of accessory hardware). Quarter-turn rotary valves, such as ball or butterfly valves mounted directly to the drive shaft. Linear stroke globe or cage valves mounted with linkages to provide linear actuation.

    Features & Benefits:
    • Self-centering shaft adapter
    • Access cover to simplify wiring
    • Declutch for manual adjustment
    • Mechanical stroke limits (MN6120/MN7220 only)
    • Internal auxiliary switches (MN6120/MN7220 only)
    • Rotation direction selectable by switch
    • Mountable in any orientation (no IP54 if upside down)
    • Mechanical position indicator
    Certifications:
    • UL/cUL
    • UL873, File No. E4436; Guide No. XAPX
    • CE
    • C-TICK
    • UL94 Plenum Rating
    Specifications

    Others

    • Minimum Operating Humidity
      • 5
    • Maximum Operating Humidity
      • 95
    • Runtime
      • 95 second (time unit)
    • Maximum Operating Ambient Temperature
      • 140
      • 60
    • Minimum Operating Ambient Temperature
      • -20
      • -5

    Others

    • Minimum Operating Humidity
      • 5
    • Maximum Operating Humidity
      • 95
    • Runtime
      • 95 second (time unit)
    • Maximum Operating Ambient Temperature
      • 140
      • 60
    • Minimum Operating Ambient Temperature
      • -20
      • -5
    • Minimum Operating Humidity : 5
    • Maximum Operating Humidity : 95
    • Runtime : 95 second (time unit)
    • Maximum Operating Ambient Temperature : 140|60
    • Minimum Operating Ambient Temperature : -20|-5
    Others
    Name
    Description
    File Size
    Date
    Size
    MN6120/MN6134 Non-Spring Return DCA Product Data
    application/pdf 821.06 KB
    10/1/2022
    821.06 KB
    MN6120/MN7220 175 lb-in. DCA Specification Data
    application/pdf 276.38 KB
    6/26/2023
    276.38 KB
    MN6134/MN7234 300 lb-in. DCA Specification Data
    application/pdf 273.97 KB
    6/26/2023
    273.97 KB
    Cross Reference
    application/pdf 214.89 KB
    9/15/2023
    214.89 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    50000407-001 Tandem Mount DCA Accessory Kit Installation Instructions
    application/pdf 262.97 KB
    8/9/2023
    262.97 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    MN7220/MN7234 Non-Spring Return DCA Product Data
    application/pdf 623.85 KB
    6/26/2023
    623.85 KB
    Name
    Description
    File Size
    Date
    Size
    50000407-001 Tandem Mount DCA Accessory Kit Installation Instructions
    application/pdf 262.97 KB
    8/9/2023
    262.97 KB
    MN6120/MN6134 Non-Spring Return DCA Product Data
    application/pdf 821.06 KB
    10/1/2022
    821.06 KB
    MN6120/MN7220 175 lb-in. DCA Specification Data
    application/pdf 276.38 KB
    6/26/2023
    276.38 KB
    MN7220/MN7234 Non-Spring Return DCA Product Data
    application/pdf 623.85 KB
    6/26/2023
    623.85 KB
    MN6134/MN7234 300 lb-in. DCA Specification Data
    application/pdf 273.97 KB
    6/26/2023
    273.97 KB
    Cross Reference
    application/pdf 214.89 KB
    9/15/2023
    214.89 KB
    Name
    Description
    File Size
    Date
    Size
    MN6120/MN6134 Non-Spring Return DCA Product Data
    821.06 KB
    10/1/2022
    MN6120/MN7220 175 lb-in. DCA Specification Data
    276.38 KB
    6/26/2023
    MN6134/MN7234 300 lb-in. DCA Specification Data
    273.97 KB
    6/26/2023
    Cross Reference
    214.89 KB
    9/15/2023
    50000407-001 Tandem Mount DCA Accessory Kit Installation Instructions
    262.97 KB
    8/9/2023
    MN7220/MN7234 Non-Spring Return DCA Product Data
    623.85 KB
    6/26/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    MN7220A2007
    Direct Coupled Actuator, Non-Spring Return, 175 lb-in, 20 Nm,24 Vac, Modulating (02-10 Vdc)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mn7220a2007-damper-actuator-20nm-24v-0-10v
    MN7220A2007
    Direct Coupled Actuator, Non-Spring Return, 175 lb-in, 20 Nm,24 Vac, Modulating (02-10 Vdc)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mn7220a2007-damper-actuator-20nm-24v-0-10v