/content/hbtbt/ae/en/search-results.html

    Rotary Actuators

    Modulating Control Rotary Actuator

    Discontinued

    The OM series is equipped with standard modulating (4-20mA, 1-5V, or 0(2)-10V select by DIP-switch) control quarter-turn electric actuator. The OM series can also provide feedback output signal.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The OM series is equipped with standard modulating (4-20mA, 1-5V, or 0(2)-10V select by DIP-switch) control quarter-turn electric actuator. The OM series can also provide feedback output signal. 0-5V, 0-10V, 4-20mA (selected by DIP- switch) for modulating version and auxiliary switch is optional.

    Features & Benefits:
    • Modulating Control
    • Manual override non-clutch design
    • Manual operation can be operated without any lever, clutch or brake upon power voltage
    • Irreversible worm gear
    • Visual mechanical position indicator for accurate visual reference of valve position
    • Anti-condensation heater and 2 aux. limit switches on standard model
    • Enclosure IP67