/content/hbtbt/ae/en/search-results.html

    Rotary Actuators

    MSxx20F 175 lb-in. Fire and Smoke Damper Actuators

    The MS4120, MS4620, and MS8120 are spring return direct coupled actuators (DCA) for Fire and Smoke dampers.

    Overview

    The MS4120F, MS4620F, MS8120F Fast-Acting, Two-Position Actuators are spring return direct coupled actuators (DCA) for on/off damper control. The actuator accepts an on/off signal from a single-pole, single-throw (spst) controller. Reversible mounting allows actuator to be used for either clockwise (cw) or counterclockwise (ccw) spring rotation.

    Features & Benefits:
    • 175 lb-in. (20 Nm) minimum driving torque at 350°F (176°C)
    • Reversible mounting facilitates use in either clockwise (cw) or counterclockwise (ccw) spring rotation
    • Integral spring return ensures level of return torque
    • Stainless steel internal spring
    • Fifteen-second spring return timing
    • No special cycling required during long-term holding
    • No audible noise during holding
    • Models available for 24, 120, and 230 Vac applications
    • Ninety-five degree angle of rotation
    • Actuator holds rated torque at reduced power level
    • Die-cast aluminum housing
    • Housing design allows flush mounting to damper
    • Patented Self-Centering Shaft Adapter (SCSA). Patent Number: US 6,505,991
    Certifications:
    • Designed to operate reliably in smoke control systems requiring Underwriter’s Laboratories Inc. UL555S ratings up to 350°F.
    Others
    Name
    Description
    File Size
    Date
    Size
    MSXX20F, S2024-F, S20230-F Series Specification Data
    application/pdf 242.83 KB
    6/26/2023
    242.83 KB
    Fire and Smoke Damper Actuator Field Replacement Guide
    application/pdf 1.14 MB
    6/19/2023
    1.14 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    MSxx20F Tandem Mounting Installation Instructions
    application/pdf 278.99 KB
    6/19/2023
    278.99 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    China Hazardous Substance Table
    application/pdf 171.74 KB
    9/1/2016
    171.74 KB
    MS4120F, MS4620F,S, MS8120F,S, S2024-F, S20230-F Fast-Acting, Two-Position Actuators Product Data
    application/pdf 1.12 MB
    11/1/2016
    1.12 MB
    MS4120F, MS4620F,S, MS8120F,S, S2024-F, S20230-F Specification Data
    application/pdf 313.9 KB
    6/26/2023
    313.9 KB
    Name
    Description
    File Size
    Date
    Size
    MSxx20F Tandem Mounting Installation Instructions
    application/pdf 278.99 KB
    6/19/2023
    278.99 KB
    China Hazardous Substance Table
    application/pdf 171.74 KB
    9/1/2016
    171.74 KB
    MS4120F, MS4620F,S, MS8120F,S, S2024-F, S20230-F Fast-Acting, Two-Position Actuators Product Data
    application/pdf 1.12 MB
    11/1/2016
    1.12 MB
    MS4120F, MS4620F,S, MS8120F,S, S2024-F, S20230-F Specification Data
    application/pdf 313.9 KB
    6/26/2023
    313.9 KB
    MSXX20F, S2024-F, S20230-F Series Specification Data
    application/pdf 242.83 KB
    6/26/2023
    242.83 KB
    Fire and Smoke Damper Actuator Field Replacement Guide
    application/pdf 1.14 MB
    6/19/2023
    1.14 MB
    Name
    Description
    File Size
    Date
    Size
    MSXX20F, S2024-F, S20230-F Series Specification Data
    242.83 KB
    6/26/2023
    Fire and Smoke Damper Actuator Field Replacement Guide
    1.14 MB
    6/19/2023
    MSxx20F Tandem Mounting Installation Instructions
    278.99 KB
    6/19/2023
    China Hazardous Substance Table
    171.74 KB
    9/1/2016
    MS4120F, MS4620F,S, MS8120F,S, S2024-F, S20230-F Fast-Acting, Two-Position Actuators Product Data
    1.12 MB
    11/1/2016
    MS4120F, MS4620F,S, MS8120F,S, S2024-F, S20230-F Specification Data
    313.9 KB
    6/26/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    MS4120F1204/B
    Fire and Smoke Actuator, Spring Return, 175 lb-in, 20 Nm,120 Vac, 2-position (SPST), 2x Aux Switch, Bulk Pack
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-MN6105W1011U-image1
    MS4120F1204/B
    Fire and Smoke Actuator, Spring Return, 175 lb-in, 20 Nm,120 Vac, 2-position (SPST), 2x Aux Switch, Bulk Pack
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-MN6105W1011U-image1
    MS4620F1005/B
    Fire and Smoke Actuator, Spring Return, 175 lb-in, 20 Nm,230 Vac, 2-position (SPST), Bulk Pack
    https://honeywell.scene7.com/is/image/Honeywell65/MS4120F-c1
    MS4620F1005/B
    Fire and Smoke Actuator, Spring Return, 175 lb-in, 20 Nm,230 Vac, 2-position (SPST), Bulk Pack
    https://honeywell.scene7.com/is/image/Honeywell65/MS4120F-c1
    MS4620F1005/U
    Fire and Smoke Actuator, Spring Return, 175 lb-in, 20 Nm,230 Vac, 2-position (SPST)
    https://honeywell.scene7.com/is/image/Honeywell65/MS4120F-c1
    MS4620F1005/U
    Fire and Smoke Actuator, Spring Return, 175 lb-in, 20 Nm,230 Vac, 2-position (SPST)
    https://honeywell.scene7.com/is/image/Honeywell65/MS4120F-c1
    MS4620F1203/B
    Fire and Smoke Actuator, Spring Return, 175 lb-in, 20 Nm,230 Vac, 2-position (SPST), 2x Aux Switch, Bulk Pack
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ms4620f1203-b-20-nm-230v-2-position-actuator-primaryimage
    MS4620F1203/B
    Fire and Smoke Actuator, Spring Return, 175 lb-in, 20 Nm,230 Vac, 2-position (SPST), 2x Aux Switch, Bulk Pack
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ms4620f1203-b-20-nm-230v-2-position-actuator-primaryimage
    MS4620F1203/U
    Fire and Smoke Actuator, Spring Return, 175 lb-in, 20 Nm,230 Vac, 2-position (SPST), 2x Aux Switch
    https://honeywell.scene7.com/is/image/Honeywell65/MS4120F-c1
    MS4620F1203/U
    Fire and Smoke Actuator, Spring Return, 175 lb-in, 20 Nm,230 Vac, 2-position (SPST), 2x Aux Switch
    https://honeywell.scene7.com/is/image/Honeywell65/MS4120F-c1
    MS8120F1002/B
    Fire and Smoke Actuator, Spring Return, 175 lb-in, 20 Nm,24 Vac, 2-position (SPST), Bulk Pack
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ms8120f1002b-ms8120ftwo-positionactuato-primaryimage
    MS8120F1002/B
    Fire and Smoke Actuator, Spring Return, 175 lb-in, 20 Nm,24 Vac, 2-position (SPST), Bulk Pack
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ms8120f1002b-ms8120ftwo-positionactuato-primaryimage
    MS8120F1002/U
    Fire and Smoke Actuator, Spring Return, 175 lb-in, 20 Nm,24 Vac, 2-position (SPST)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ms8120f1002-u-24v-actuator-w-out-integral
    MS8120F1002/U
    Fire and Smoke Actuator, Spring Return, 175 lb-in, 20 Nm,24 Vac, 2-position (SPST)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ms8120f1002-u-24v-actuator-w-out-integral
    MS8120F1200/B
    Fire and Smoke Actuator, Spring Return, 175 lb-in, 20 Nm,24 Vac, 2-position (SPST), 2x Aux Switch, Bulk Pack
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ms8120f1002b-ms8120ftwo-positionactuato-primaryimage
    MS8120F1200/B
    Fire and Smoke Actuator, Spring Return, 175 lb-in, 20 Nm,24 Vac, 2-position (SPST), 2x Aux Switch, Bulk Pack
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ms8120f1002b-ms8120ftwo-positionactuato-primaryimage
    MS8120F1200/U
    Fire and Smoke Actuator, Spring Return, 175 lb-in, 20 Nm,24 Vac, 2-position (SPST), 2x Aux Switch
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ms8120f1200-u-fast-acting-2-pos-act-24v
    MS8120F1200/U
    Fire and Smoke Actuator, Spring Return, 175 lb-in, 20 Nm,24 Vac, 2-position (SPST), 2x Aux Switch
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ms8120f1200-u-fast-acting-2-pos-act-24v