/content/hbtbt/ae/en/search-results.html

    Rotary Actuators

    N10 Series 10Nm Non-Fail-Safe Damper Actuator

    N10 series damper actuators are used for all types of quarter turn applications, such as air dampers and ball valves.

    Overview
    Direct-Coupled Damper Actuators by MK Electric are provides modulating and floating/2-position control for air dampers, VAV units. Also reliable control for air damper applications with up to 1 m2 / (5 Nm) and 2 m2 (10 Nm) (seal-less damper blades; air friction-dependent).
     Features & Benefits:
    • Declutch for manual adjustment
    • Adjustable mechanical end limits
    • Removable access cover for direct wiring
    • Mountable in any orientation
    • Function selection switch for selecting modulating or floating/2-position control
    Certifications:
    • EN 60730-1
    Specifications

    Others

    • Minimum Operating Humidity
      • 5 (Non-condensing) percentage relative humidity
    • Runtime
      • 90/110 second (time unit)
    • Maximum Operating Humidity
      • 95 (Non-condensing) percentage relative humidity
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Maximum Storage Temperature
      • 176 degree Fahrenheit
      • 80 degree Celsius
    • Minimum Operating Ambient Temperature
      • -20 degree Celsius
      • -5 degree Fahrenheit
    • Minimum Storage Temperature
      • -22 degree Fahrenheit
      • -30 degree Celsius

    Others

    • Minimum Operating Humidity
      • 5 (Non-condensing) percentage relative humidity
    • Runtime
      • 90/110 second (time unit)
    • Maximum Operating Humidity
      • 95 (Non-condensing) percentage relative humidity
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Maximum Storage Temperature
      • 176 degree Fahrenheit
      • 80 degree Celsius
    • Minimum Operating Ambient Temperature
      • -20 degree Celsius
      • -5 degree Fahrenheit
    • Minimum Storage Temperature
      • -22 degree Fahrenheit
      • -30 degree Celsius
    • Minimum Operating Humidity : 5 (Non-condensing) percentage relative humidity
    • Runtime : 90/110 second (time unit)
    • Maximum Operating Humidity : 95 (Non-condensing) percentage relative humidity
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
    • Maximum Storage Temperature : 176 degree Fahrenheit|80 degree Celsius
    • Minimum Operating Ambient Temperature : -20 degree Celsius|-5 degree Fahrenheit
    • Minimum Storage Temperature : -22 degree Fahrenheit|-30 degree Celsius
    Others
    Name
    Description
    File Size
    Date
    Size
    N05010, N10010 SmartAct Klappenstellantriebe für stetige, Dreipunkt- und Zweipunktansteuerung
    application/pdf 340.29 KB
    5/14/2023
    340.29 KB
    FIELD DEVICES PRODUCT CATALOG 2020
    application/pdf 3.03 MB
    7/17/2024
    3.03 MB
    MOTEURS DE VOLETS D'AIR SANS RETOUR A ZERO POUR MONTAGE DIRECT COMMANDE EN FLOTTANT ET 2 POINTS (TOUT OU RIEN)
    application/pdf 362.5 KB
    6/5/2023
    362.5 KB
    NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS
    application/pdf 915.23 KB
    7/27/2023
    915.23 KB
    N05010-N10010 ATTUATORI AD ACCOPPIAMENTO DIRETTO PER SERRANDE SENZA MOLLA DI RITORNO PER CONTROLLO MODULANTE E FLOTTANTE-2-POSIZIONI
    application/pdf 715.02 KB
    5/14/2023
    715.02 KB
    NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS FOR MODULATING AND FLOATING - 2-POSITION CONTROL
    application/pdf 899.62 KB
    5/14/2023
    899.62 KB
    N0524-N1024, N05230-2POS-N10230-2POS SmartAct Klappenstellantriebe für Dreipunkt- und Zweipunktansteuerung
    application/pdf 356.86 KB
    5/14/2023
    356.86 KB
    N0524-N1024, N05230-2POS-N10230-2POS ACTUADORES DE COMPUERTA DE ACOPLAMIENTO DIRECTO SIN MUELLE DE RETORNO PARA CONTROL FLOTANTE O A DOS POSICIONES
    application/pdf 664.97 KB
    5/14/2023
    664.97 KB
    N0524-N1024, N05230-2POS-N10230-2POS ATTUATORI AD ACCOPPIAMENTO DIRETTO PER SERRANDE SENZA MOLLA DI RITORNO PER CONTROLLO FLOTTANTE E 2 POSIZIONI
    application/pdf 434.49 KB
    5/14/2023
    434.49 KB
    NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS FOR MODULATING AND FLOATING - 2-POSITION CONTROL
    application/pdf 695.4 KB
    5/14/2023
    695.4 KB
    Name
    Description
    File Size
    Date
    Size
    N05010, N10010 SmartAct Klappenstellantriebe für stetige, Dreipunkt- und Zweipunktansteuerung
    application/pdf 340.29 KB
    5/14/2023
    340.29 KB
    FIELD DEVICES PRODUCT CATALOG 2020
    application/pdf 3.03 MB
    7/17/2024
    3.03 MB
    MOTEURS DE VOLETS D'AIR SANS RETOUR A ZERO POUR MONTAGE DIRECT COMMANDE EN FLOTTANT ET 2 POINTS (TOUT OU RIEN)
    application/pdf 362.5 KB
    6/5/2023
    362.5 KB
    NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS
    application/pdf 915.23 KB
    7/27/2023
    915.23 KB
    N05010-N10010 ATTUATORI AD ACCOPPIAMENTO DIRETTO PER SERRANDE SENZA MOLLA DI RITORNO PER CONTROLLO MODULANTE E FLOTTANTE-2-POSIZIONI
    application/pdf 715.02 KB
    5/14/2023
    715.02 KB
    NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS FOR MODULATING AND FLOATING - 2-POSITION CONTROL
    application/pdf 899.62 KB
    5/14/2023
    899.62 KB
    N0524-N1024, N05230-2POS-N10230-2POS SmartAct Klappenstellantriebe für Dreipunkt- und Zweipunktansteuerung
    application/pdf 356.86 KB
    5/14/2023
    356.86 KB
    N0524-N1024, N05230-2POS-N10230-2POS ACTUADORES DE COMPUERTA DE ACOPLAMIENTO DIRECTO SIN MUELLE DE RETORNO PARA CONTROL FLOTANTE O A DOS POSICIONES
    application/pdf 664.97 KB
    5/14/2023
    664.97 KB
    N0524-N1024, N05230-2POS-N10230-2POS ATTUATORI AD ACCOPPIAMENTO DIRETTO PER SERRANDE SENZA MOLLA DI RITORNO PER CONTROLLO FLOTTANTE E 2 POSIZIONI
    application/pdf 434.49 KB
    5/14/2023
    434.49 KB
    NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS FOR MODULATING AND FLOATING - 2-POSITION CONTROL
    application/pdf 695.4 KB
    5/14/2023
    695.4 KB
    Name
    Description
    File Size
    Date
    Size
    N05010, N10010 SmartAct Klappenstellantriebe für stetige, Dreipunkt- und Zweipunktansteuerung
    340.29 KB
    5/14/2023
    FIELD DEVICES PRODUCT CATALOG 2020
    3.03 MB
    7/17/2024
    MOTEURS DE VOLETS D'AIR SANS RETOUR A ZERO POUR MONTAGE DIRECT COMMANDE EN FLOTTANT ET 2 POINTS (TOUT OU RIEN)
    362.5 KB
    6/5/2023
    NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS
    915.23 KB
    7/27/2023
    N05010-N10010 ATTUATORI AD ACCOPPIAMENTO DIRETTO PER SERRANDE SENZA MOLLA DI RITORNO PER CONTROLLO MODULANTE E FLOTTANTE-2-POSIZIONI
    715.02 KB
    5/14/2023
    NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS FOR MODULATING AND FLOATING - 2-POSITION CONTROL
    899.62 KB
    5/14/2023
    N0524-N1024, N05230-2POS-N10230-2POS SmartAct Klappenstellantriebe für Dreipunkt- und Zweipunktansteuerung
    356.86 KB
    5/14/2023
    N0524-N1024, N05230-2POS-N10230-2POS ACTUADORES DE COMPUERTA DE ACOPLAMIENTO DIRECTO SIN MUELLE DE RETORNO PARA CONTROL FLOTANTE O A DOS POSICIONES
    664.97 KB
    5/14/2023
    N0524-N1024, N05230-2POS-N10230-2POS ATTUATORI AD ACCOPPIAMENTO DIRETTO PER SERRANDE SENZA MOLLA DI RITORNO PER CONTROLLO FLOTTANTE E 2 POSIZIONI
    434.49 KB
    5/14/2023
    NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS FOR MODULATING AND FLOATING - 2-POSITION CONTROL
    695.4 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    N10010
    Modulating Direct Coupled Actuator, 24Vacdc, 10Nm, 90s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-n10010-10nm-direct-coupled-damper-actuator-primaryimage
    N10010
    Modulating Direct Coupled Actuator, 24Vacdc, 10Nm, 90s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-n10010-10nm-direct-coupled-damper-actuator-primaryimage
    N10010-SW2
    Modulating Direct Coupled Actuator, 24Vacdc, 10Nm, 90s, 2 Aux Switches
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-n10010-10nm-direct-coupled-damper-actuator-primaryimage
    N10010-SW2
    Modulating Direct Coupled Actuator, 24Vacdc, 10Nm, 90s, 2 Aux Switches
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-n10010-10nm-direct-coupled-damper-actuator-primaryimage
    N10230-2POS
    2-Point Direct Coupled Actuator, 230Vac, 10Nm, 110s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-n05230-2pos-non-spring-return-direct-coupled-damper-actuator-primaryimage
    N10230-2POS
    2-Point Direct Coupled Actuator, 230Vac, 10Nm, 110s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-n05230-2pos-non-spring-return-direct-coupled-damper-actuator-primaryimage
    N1024
    2-Point 3-Point Direct Coupled Actuator, 24Vacdc, 10Nm, 110s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-n1024-non-spring-return-direct-coupled-damper-actuator-primaryimage
    N1024
    2-Point 3-Point Direct Coupled Actuator, 24Vacdc, 10Nm, 110s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-n1024-non-spring-return-direct-coupled-damper-actuator-primaryimage
    N1024-SW2
    2-Point 3-Point Direct Coupled Actuator, 24Vacdc, 10Nm, 110s, 2 Aux Switches
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-n1024-sw2-non-spring-return-direct-coupled-damper-actuator-primaryimage
    N1024-SW2
    2-Point 3-Point Direct Coupled Actuator, 24Vacdc, 10Nm, 110s, 2 Aux Switches
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-n1024-sw2-non-spring-return-direct-coupled-damper-actuator-primaryimage