/content/hbtbt/ae/en/search-results.html

    Rotary Actuators

    Rotary Actuator

    Discontinued

    Rotary Actuators are equipped with standard On-Off or modulating control quarter-turn electric actuator also provide feedback output signal and dry contact for On-Off version

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Rotary Actuators are for On-Off or modulating control with manual override non-clutch design. Manual operation can be operated without any lever, clutch or brake upon power voltage. It is equipped with standard On-Off or modulating (4~20mA, 1~5V, or 0(2) ~10V select by DIP-switch) control quarter-turn electric actuator

    Features & Benefits:
    • Irreversible worm gear
    • Visual mechanical position indicator for accurate visual reference of valve position
    • Anti-condensation heater and 2 aux. limit switches on standard model
    • Enclosure IP67