/content/hbtbt/ae/en/search-results.html

    Rotary Actuators

    S20 20Nm Fail-Safe Spring Return Rotary Damper Actuator

    The Honeywell spring return direct-coupled damper actuators provide modulating and floating control for air dampers, VAV units, Air handlers, Ventilation flaps, Louvers & reliable control for air damper applications.

    Overview

    The Honeywell spring return direct-coupled damper actuators provide modulating and floating control for air dampers, VAV units, Air handlers, Ventilation flaps, Louvers & reliable control for air damper applications with up to 1.5 m2 / 16 sq.ft (10 Nm / 88 lb-in) or 4.6 m2 / 50 sq.ft. (20 Nm / 177 lb-in) (Seal-less dampers; air friction dependent). Damper Actuators are easy to install with a self-centering shaft adapter that provides mounting flexibility and a greater clamping force. Detachable access cover allows direct wiring without a junction box, Stock less with the signal mode switch that adapts models to two-position, floating, or modulating applications. Direct-coupled damper actuators increased flexibility with select models available with/without three foot actuator whips & Sylk communications available on low-, medium- and high-torque DCAs.

    Features & Benefits:
    • Self-centering shaft adapter
    • Removable access cover
    • Mechanical end limits (non-adjustable)
    • Rotation direction selectable by choice of mounting orientation
    • Mountable in any orientation (IP54 only when mounted on a horizontal shaft with access cover below the shaft)
    • Mechanical position indicator
    Specifications

    Others

    • Maximum Operating Ambient Temperature
      • 60 degree Celsius
    • Minimum Storage Temperature
      • -40 degree Celsius
    • Maximum Storage Temperature
      • 70 degree Celsius
    • Maximum Operating Humidity
      • 95 (Non-condensing) percentage relative humidity
    • Minimum Operating Humidity
      • 5 (Non-condensing) percentage relative humidity
    • Minimum Operating Ambient Temperature
      • -40 degree Celsius

    Others

    • Maximum Operating Ambient Temperature
      • 60 degree Celsius
    • Minimum Storage Temperature
      • -40 degree Celsius
    • Maximum Storage Temperature
      • 70 degree Celsius
    • Maximum Operating Humidity
      • 95 (Non-condensing) percentage relative humidity
    • Minimum Operating Humidity
      • 5 (Non-condensing) percentage relative humidity
    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
    • Maximum Operating Ambient Temperature : 60 degree Celsius
    • Minimum Storage Temperature : -40 degree Celsius
    • Maximum Storage Temperature : 70 degree Celsius
    • Maximum Operating Humidity : 95 (Non-condensing) percentage relative humidity
    • Minimum Operating Humidity : 5 (Non-condensing) percentage relative humidity
    • Minimum Operating Ambient Temperature : -40 degree Celsius
    Others
    Name
    Description
    File Size
    Date
    Size
    SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS 10-20 Nm (88-177 lb-in) FOR 2-POSITION CONTROL
    application/pdf 794.36 KB
    5/14/2023
    794.36 KB
    FIELD DEVICES PRODUCT CATALOG 2020
    application/pdf 3.03 MB
    7/17/2024
    3.03 MB
    SW2, SW2-US Auxiliary Switch Kit for SmartAct Damper Actuators N20xx,N34xx, S10xx,S20xx
    application/pdf 497.86 KB
    5/29/2024
    497.86 KB
    MOTEURS DE VOLETS AVEC RESSORT DE RAPPEL POUR MONTAGE DIRECT 10-20 Nm POUR COMMANDE 2-POINTS (TOUT -RIEN)
    application/pdf 405.04 KB
    7/17/2024
    405.04 KB
    S10010-S20010 SmartAct Klappenstellantriebe 10-20 Nm mit Federrücklauf für stetige und Dreipunktansteuerung
    application/pdf 353.21 KB
    5/14/2023
    353.21 KB
    S10010 - S20010 ATTUATORI PER SERRANDA 10-20 Nm (88-177 lb-in) PER CONTROLLO MODULANTE E FLOTTANTE
    application/pdf 508.56 KB
    5/14/2023
    508.56 KB
    Name
    Description
    File Size
    Date
    Size
    SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS 10-20 Nm (88-177 lb-in) FOR 2-POSITION CONTROL
    application/pdf 794.36 KB
    5/14/2023
    794.36 KB
    FIELD DEVICES PRODUCT CATALOG 2020
    application/pdf 3.03 MB
    7/17/2024
    3.03 MB
    SW2, SW2-US Auxiliary Switch Kit for SmartAct Damper Actuators N20xx,N34xx, S10xx,S20xx
    application/pdf 497.86 KB
    5/29/2024
    497.86 KB
    MOTEURS DE VOLETS AVEC RESSORT DE RAPPEL POUR MONTAGE DIRECT 10-20 Nm POUR COMMANDE 2-POINTS (TOUT -RIEN)
    application/pdf 405.04 KB
    7/17/2024
    405.04 KB
    S10010-S20010 SmartAct Klappenstellantriebe 10-20 Nm mit Federrücklauf für stetige und Dreipunktansteuerung
    application/pdf 353.21 KB
    5/14/2023
    353.21 KB
    S10010 - S20010 ATTUATORI PER SERRANDA 10-20 Nm (88-177 lb-in) PER CONTROLLO MODULANTE E FLOTTANTE
    application/pdf 508.56 KB
    5/14/2023
    508.56 KB
    Name
    Description
    File Size
    Date
    Size
    SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS 10-20 Nm (88-177 lb-in) FOR 2-POSITION CONTROL
    794.36 KB
    5/14/2023
    FIELD DEVICES PRODUCT CATALOG 2020
    3.03 MB
    7/17/2024
    SW2, SW2-US Auxiliary Switch Kit for SmartAct Damper Actuators N20xx,N34xx, S10xx,S20xx
    497.86 KB
    5/29/2024
    MOTEURS DE VOLETS AVEC RESSORT DE RAPPEL POUR MONTAGE DIRECT 10-20 Nm POUR COMMANDE 2-POINTS (TOUT -RIEN)
    405.04 KB
    7/17/2024
    S10010-S20010 SmartAct Klappenstellantriebe 10-20 Nm mit Federrücklauf für stetige und Dreipunktansteuerung
    353.21 KB
    5/14/2023
    S10010 - S20010 ATTUATORI PER SERRANDA 10-20 Nm (88-177 lb-in) PER CONTROLLO MODULANTE E FLOTTANTE
    508.56 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    S20010
    Modulating Direct Coupled Actuator, Spring Return, 24Vacdc, 20Nm, 90s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-s10010-10-nm-direct-coupled-damper-actuator-primaryimage
    S20010
    Modulating Direct Coupled Actuator, Spring Return, 24Vacdc, 20Nm, 90s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-s10010-10-nm-direct-coupled-damper-actuator-primaryimage
    S20010-SW2
    Modulating Direct Coupled Actuator, Spring Return, 24Vacdc, 20Nm, 90s, 2 Aux Switches
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-s10010-10-nm-direct-coupled-damper-actuator-primaryimage
    S20010-SW2
    Modulating Direct Coupled Actuator, Spring Return, 24Vacdc, 20Nm, 90s, 2 Aux Switches
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-s10010-10-nm-direct-coupled-damper-actuator-primaryimage
    S20230-2POS
    2-Point Direct Coupled Actuator, Spring Return, 230Vac, 20Nm, 45s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-s10230-2pos-2-position-control-230vac-10n-m-actuator-primaryimage
    S20230-2POS
    2-Point Direct Coupled Actuator, Spring Return, 230Vac, 20Nm, 45s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-s10230-2pos-2-position-control-230vac-10n-m-actuator-primaryimage
    S20230-2POS-SW2
    2-Point Direct Coupled Actuator, Spring Return, 230Vac, 20Nm, 45s, 2 Aux Switches
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-s10230-2pos-2-position-control-230vac-10n-m-actuator-primaryimage
    S20230-2POS-SW2
    2-Point Direct Coupled Actuator, Spring Return, 230Vac, 20Nm, 45s, 2 Aux Switches
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-s10230-2pos-2-position-control-230vac-10n-m-actuator-primaryimage
    S20230-F-SW2
    2-Point Fast Acting Direct Coupled Actuator, Spring Return, 230Vac, 15s, 2 Aux Switches, UL555S 350°F
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-s20230-f-sw2-2-position-control-230vac-20n-m-actuator-primaryimage
    S20230-F-SW2
    2-Point Fast Acting Direct Coupled Actuator, Spring Return, 230Vac, 15s, 2 Aux Switches, UL555S 350°F
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-s20230-f-sw2-2-position-control-230vac-20n-m-actuator-primaryimage
    S2024-2POS
    2-Point Direct Coupled Actuator, Spring Return, 24Vacdc, 20Nm, 45s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-s2024-2pos-spring-return-direct-coupled-damper-actuator-primaryimage
    S2024-2POS
    2-Point Direct Coupled Actuator, Spring Return, 24Vacdc, 20Nm, 45s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-s2024-2pos-spring-return-direct-coupled-damper-actuator-primaryimage
    S2024-2POS-SW2
    2-Point Direct Coupled Actuator, Spring Return, 24Vacdc, 20Nm, 45s, 2 Aux Switches
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-s2024-2pos-sw2-spring-return-direct-coupled-damper-actuator-primaryimage
    S2024-2POS-SW2
    2-Point Direct Coupled Actuator, Spring Return, 24Vacdc, 20Nm, 45s, 2 Aux Switches
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-s2024-2pos-sw2-spring-return-direct-coupled-damper-actuator-primaryimage