/content/hbtbt/ae/en/search-results.html

    Damper Accessories

    F52G Return Grille Electronic Air Cleaner

    F52G Return Grille Electronic Air Cleaners from Honeywell are ceiling mounted in the main return air inlet of a central forced air heating, cooling, or ventilation system.

    Overview

    F52G Return Grille Electronic Air Cleaners from Honeywell are ceiling mounted in the main return air inlet of a central forced air heating, cooling, or ventilation system. Removes airborne particles such as dust, soot, pollen, bacteria, viruses, tobacco and cooking smoke, from the air circulated through it.

    Specifications

    Others

    • Overall Width
      • 600 millimetre
    • Overall Height
      • 600 millimetre
    • Includes
      • Electronic Cell FC37B1030/U voltage alternating current
    • Overall Depth
      • 162 millimetre
    • Brand
      • Honeywell
    • Mounting Type
      • Return Grille inch

    Others

    • Overall Width
      • 600 millimetre
    • Overall Height
      • 600 millimetre
    • Includes
      • Electronic Cell FC37B1030/U voltage alternating current
    • Overall Depth
      • 162 millimetre
    • Brand
      • Honeywell
    • Mounting Type
      • Return Grille inch
    • Overall Width : 600 millimetre
    • Overall Height : 600 millimetre
    • Includes : Electronic Cell FC37B1030/U voltage alternating current
    • Overall Depth : 162 millimetre
    • Brand : Honeywell
    • Mounting Type : Return Grille inch
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list