/content/hbtbt/ae/en/search-results.html

    HVAC and Industrial Products

    DTI / DTU Differential pressure transmitters

    Discontinued

    The DTI (2-Wire) and DTU (3-Wire) Differential Pressure Transmitters are suitable for measuring differential pressures in liquid and gaseous media. They operate according to the piezo-resistive measuring principle.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The DTI (2-Wire) and DTU (3-Wire) Differential Pressure Transmitters are suitable for measuring differential pressures in liquid and gaseous media. They operate according to the piezo-resistive measuring principle. The measurement cell is welded into a seal-less stainless steel measurement chamber. The output signal is either an analog current signal DTI) or voltage signal (DTU). Typical areas of application include: Compressors, Refrigeration and HVAC/R

    Specifications

    Others

    • Brand
      • FEMA
      • Honeywell
    • Connection Type
      • 2 x G1/8 in

    Others

    • Brand
      • FEMA
      • Honeywell
    • Connection Type
      • 2 x G1/8 in
    • Brand : FEMA|Honeywell
    • Connection Type : 2 x G1/8 in