/content/hbtbt/ae/en/search-results.html

    CO2 & Air Quality Sensors

    HSCD Series Carbon Dioxide Sensors

    Carbon Dioxide Duct Sensors are designed for the continuous monitoring of exhaust of carbon dioxide in non-hazardous areas. This series uses a wide spectrum, long life electrochemical sensor to measure the amount of carbon dioxide in the environment.

    Overview

    Honeywell HSCD series carbon dioxide (CO2) sensors include two types: indoor installation and duct installation. They are mainly used for detecting carbon dioxide concentration in air found in indoor and duct areas.

    Features & Benefits:
    • Use high-precision single/dualwavelength NDIR sensors
    • Optional display function, LCD digital display shows clearly
    • CO2 sensing component module can be replaced on site
    • Multiple software and hardware protection design ensures high stability
    • CO2 sensors can be manually calibrated on site
    • The air duct type adopts a screw-free clamshell snapon design, making wiring and commissioning easy
    • Integrated RS485 matching resistor to facilitate on-site commissioning (Modbus models only)
    • RS485 isolation design can isolate high voltage and enhance immunity to ground loops and common-mode signal interference (Modbus models only)
    Certifications:
    • CE
    • RoHs