/content/hbtbt/ae/en/search-results.html

    CO2 & Air Quality Sensors

    TR50 Indoor Air Quality Sensor

    The people in your building want to know that the air they breathe is monitored for their well-being. The TR50 provides simple visual confirmation of air quality, with an optional display to show up to five key components of air health.

    Overview

    The Honeywell TR50 Series IAQ Sensor is an advanced, configurable device for commercial buildings. It monitors: Temperature (T), Relative Humidity (RH), Carbon Dioxide (CO2), Particulate Matter (PM1.0, PM2.5, PM10), Total Volatile Organic Compound (TVOC). Flexible building automation system integration via Modbus, BACnet, or Sylk bus protocols. Customizable display and sensor thresholds with stable long-term accuracy for minimal maintenance or recalibration.

    Features & Benefits:
    • System agnostic: Integrate with any building management system via Modbus, BACnet™, or Sylk™
    • Save time and labor: Long term stability with minimal recalibration needed; option for remote firmware updates
    • Customizable: Choose which IAQ parameter(s) is visible on device display; customize color ring
    Certifications:
    • RoHS: IEC63000
    • CE: EN 60730-1, EN 60730-2-9
    • FCC: CFR 47 Part 15 Subpart B
    • UL: UL 60730-1, UL 60730-2-9
    • ISED: ICES -003 issue 7
    Specifications

    Others

    • Brand
      • Alerton

    Others

    • Brand
      • Alerton
    • Brand : Alerton