Humidity Sensors
HSH-EM Humidity and Temperature Sensor
HSH-E Series Air Duct Temperature and Humidity Sensors measure the temperature and humidity of the outdoor air.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
outputs, including 4-20mA, 0-10v, NTC 10k, NTC20k and Pt1000, with a temperature measurement range of -40°C - +60°C, humidity accuracy of 2%, 3%, 5% optional, output of 0-10v or 4-20mA optional, and ingress protection of IP65. Such sensors can be compatible with a variety of automatic control systems.