/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    HST-D Series of Duct Temperature Sensors

    HST-D Series Air Duct Temperature Sensors measure the temperature of air duct in the central air conditioning system.

    Overview

    HST-D Series Air Duct Temperature Sensors are inserted into the air duct, with a variety of control signal outputs, including 4-20mA, 0-10v, NTC10k, NTC20k, and Pt1000, with different output signals corresponding to different models. Such sensors have a temperature range of -10°C - +60°C and are compatible with a wide range of automatic control systems.