/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    HST-R Series Indoor Temperature Sensor

    Discontinued

    HST-RxL series indoor wall-mounted temperature sensors are designed with LCD display for temperature and humidity measurements of indoor air in central air conditioning systems.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    HST-RxL series indoor wall-mounted temperature sensors support a variety of control signal outputs, including 4-20mA, 0-10v options, and the sensors have an LCD screen for local temperature display. Temperature measurement range: -10 - 60 °C, IP30. The sensors are compatible with a variety of automatic control systems.