/content/hbtbt/ae/en/search-results.html

    Thermowells

    Immersion & Duct Sensor

    The LF0, LF00, LF01, LF10, LF20, and PF20 Duct Temperature Sensors are used in ventilating and air conditioning systems to measure discharge, return, or outside air temperature. They are designed for duct mounting.

    Overview

    The LF0, LF00, LF01, LF10, LF20, and PF20 Duct Temperature Sensors are used in ventilating and air conditioning systems to measure discharge, return, or outside air temperature. They are designed for duct mounting. The sensors are suitable for use in systems using Pt 100, Ni 1000, Pt 1000, NTC 10k, or NTC 20k temperature sensing elements.

    Features & Benefits:
    • Pt 100, Ni 1000, NTC 10k, NTC 20k, or Pt 1000 temperature sensing element
    • Wide sensing range
    • High accuracy.
    Certifications:
    • IP54
    • IP65