/content/hbtbt/ae/en/search-results.html

    Water Detectors

    L8000T Series Liquid Level Sensor

    The L8000T series liquid level sensors converts the detected pressure value into level value.

    Overview

    The L8000T series liquid level sensors can be used in occasions where the liquid level needs to be measured such as HVAC, underground pipe gallery, sewage treatment plant

    pools, wells, etc.

    Features & Benefits:
    • Optional cable length
    • Protection grade IP68
    • 4-20 mA output
    • High measurement accuracy easy to use
    • Wide range of applications
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Product_Type@product_type

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    L8000T001
    Liquid Level Sensor, 15 to 28V DC, 4 to 20 mA, 1 m
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-l8000t001-l8000t-series-liquid-level-sensor-primaryimage
    L8000T001
    Liquid Level Sensor, 15 to 28V DC, 4 to 20 mA, 1 m
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-l8000t001-l8000t-series-liquid-level-sensor-primaryimage
    L8000T002
    Liquid Level Sensor, 15 to 28V DC, 4 to 20 mA, 2 m
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-L8000T003
    L8000T002
    Liquid Level Sensor, 15 to 28V DC, 4 to 20 mA, 2 m
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-L8000T003
    L8000T003
    Liquid Level Sensor, 15 to 28V DC, 4 to 20 mA, 3 m
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-l8000t001-l8000t-series-liquid-level-sensor-primaryimage
    L8000T003
    Liquid Level Sensor, 15 to 28V DC, 4 to 20 mA, 3 m
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-l8000t001-l8000t-series-liquid-level-sensor-primaryimage
    L8000T005
    Liquid Level Sensor, 15 to 28V DC, 4 to 20 mA, 5 m
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-L8000T003
    L8000T005
    Liquid Level Sensor, 15 to 28V DC, 4 to 20 mA, 5 m
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-L8000T003
    L8000T010
    Liquid Level Sensor, 15 to 28V DC, 4 to 20 mA, 10 m
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-L8000T003
    L8000T010
    Liquid Level Sensor, 15 to 28V DC, 4 to 20 mA, 10 m
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-L8000T003
    L8000T020
    Liquid Level Sensor, 15 to 28V DC, 4 to 20 mA, 20 m
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-l8000t001-l8000t-series-liquid-level-sensor-primaryimage
    L8000T020
    Liquid Level Sensor, 15 to 28V DC, 4 to 20 mA, 20 m
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-l8000t001-l8000t-series-liquid-level-sensor-primaryimage
    L8000T050
    Liquid Level Sensor, 15 to 28V DC, 4 to 20 mA, 50 m
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-l8000t001-l8000t-series-liquid-level-sensor-primaryimage
    L8000T050
    Liquid Level Sensor, 15 to 28V DC, 4 to 20 mA, 50 m
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-l8000t001-l8000t-series-liquid-level-sensor-primaryimage