/content/hbtbt/ae/en/search-results.html

    Accessories

    EEM-Converter

    The S0-Modbus coupler module is a device for the collection of S0 pulses. With this module the consumption data of any measurement device with a S0 output becomes bus capable and can be accessed by a master of Modbus.

    Overview

    The S0-Modbus coupler module is a device for the collection of S0 pulses. With this module the consumption data of any measurement device with a S0 output becomes bus capable and can be accessed by a master of Modbus.

    Features & Benefits:
    • Up to 99 S0-Modbus Modules on the same bus
    • 4 S0 pulse inputs (S01+... S04+) per S0-Modbus Module
    • Up to 396 S0 devices on the same Modbus
    • The inputs comply with the S0 standard 62053-31
    • Integrated RS-485 termination resistor
    • LED for bus activity indication