/content/hbtbt/ae/en/search-results.html

    Remote Temperature Controllers

    T775 Series 2000 Electronic Temperature Controllers

    Discontinued

    T775 Series 2000 electronic standalone controllers are the next generation of commercial and agricultural controls capable of remote sensing of temperature and providing switched and/or proportional outputs to various types of loads.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    T775 Series 2000 electronic standalone controllers are the next generation of commercial and agricultural controls capable of remote sensing of temperature and providing switched and/or proportional outputs to various types of loads.

    Features & Benefits:
    • Easy-to-use graphical interface operating
    • NEMA 4X enclosure option
    • Internal time clock scheduler
    • Up to two independent modulating outputs
    • Modulating high or low limit control 
    • Optional configurable integral and derivative times
    • Reset models with simplified setup
    • Configurable minimum off time
    Certifications:
    • UL 60730-1
    • UL 60730-1
    • C-Tick
    • CuL
    Specifications

    Others

    • Brand
      • Honeywell BMS NA

    Others

    • Brand
      • Honeywell BMS NA
    • Brand : Honeywell BMS NA